/content/hbtbt/au/en/search-results.html

    Specialty Modules

    Door Release System

    The Notifier door release system is compatible with 12-24V DC door hold systems and includes a volt free contact.

    Overview

    The Notifier door release system is compatible with 12-24V DC door hold systems and includes a volt free contact. The system can also be used to drive a third party relay to switch mains giving the added benefit of separating the fire system from direct mains connection which could cause significant damage to the loop and loop devices.

    Features & Benefits:
    • Additional failsafe mechanism to meet the code of practice requirements of BS7273-4 section 5
    • Visual indication of loop power status, loop communication and activation status
    • Standalone module available for retrofit (DRM-1)
    • Door release system package (NFX-DRS-1) available for new installations
    • Dual time delay settings in line with BS-7273-4
    • Additional volt free relay
    • Din rail mountable
    • Compatible with Notifier module enclosure range
    • Consistent design with other Notifier modules
    Specifications

    Others

    • Brand
      • NOTIFIER

    Others

    • Brand
      • NOTIFIER
    • Brand : NOTIFIER
    Name
    Date
    Size
    No Resources documents tagged to this product
    An error occurred . Please try after sometime
    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list