/content/hbtbt/au/en/search-results.html

    Specialty Modules

    Fault Isolator Module M500X

    The System Sensor M500X Fault Isolator modules enable part of the communications signaling line circuit to continue operating when a short circuit occurs. The Module is an automatic switch that opens when the line voltage drops below four volts.

    Overview

    The System Sensor M500X Fault Isolator modules enable part of the communications signaling line circuit to continue operating when a short circuit occurs. The System Sensor M500X Isolator Module is an automatic switch that opens when the line voltage drops below four volts. This module is rigorously designed and tested for electromagnetic compatibility and environmental reliability, in many cases exceeding industry standards.

    Features & Benefits:
    • Up to 20 addressable devices may be grouped between isolator modules.
    • Offers panel controlled status LED.
    • Includes low standby current.
    • Mounts in a standard 4” junction box.
    • Wiring terminals are easily manageable for troubleshooting purposes.
    Certifications:
    • UL: S1949
    • FM
    • CSFM: 7300-1653:0103
    • ULC Listed
    • ISO 9001 Certification
    Specifications

    Others

    • Brand
      • Gamewell-FCI
      • Gamewell-FCI
      • System Sensor
      • System Sensor
    • Product Type
      • Isolator Module

    Others

    • Brand
      • Gamewell-FCI
      • Gamewell-FCI
      • System Sensor
      • System Sensor
    • Product Type
      • Isolator Module
    • Brand : Gamewell-FCI|Gamewell-FCI|System Sensor|System Sensor
    • Product Type : Isolator Module
    Others
    Name
    Description
    File Size
    Date
    Size
    System Sensor Loop Control Card, UL-Listed Document
    application/pdf 519.8 KB
    519.8 KB
    Supplement to Compatibility Addendum-Installation Manual
    application/pdf 86.59 KB
    8/8/2023
    86.59 KB
    E3 Series A and E Specification - Voice (PDF)
    application/pdf 421.32 KB
    8/1/2023
    421.32 KB
    ISO-6 UL Listing
    application/pdf 175.39 KB
    5/17/2022
    175.39 KB
    E3 Series A and E Specification - Stand Alone (PDF)
    application/pdf 353.47 KB
    8/1/2023
    353.47 KB
    E3 Series A and E Specification - Voice (DOCX)
    application/vnd.openxmlformats-officedocument.wordprocessingml.document 78.49 KB
    6/16/2023
    78.49 KB
    E3 Series A and E Specification - Network (PDF)
    application/pdf 356.91 KB
    8/1/2023
    356.91 KB
    E3 Series A and E Specification - Stand Alone (DOCX)
    application/vnd.openxmlformats-officedocument.wordprocessingml.document 86.29 KB
    8/1/2023
    86.29 KB
    E3 Series A and E Specification - Network (DOCX)
    application/vnd.openxmlformats-officedocument.wordprocessingml.document 84.55 KB
    8/1/2023
    84.55 KB
    M500X Fault Isolator Module Manual
    application/pdf 598.54 KB
    5/10/2023
    598.54 KB
    Intelligent Isolator Module Engineering Specs
    application/pdf 53.15 KB
    5/14/2023
    53.15 KB
    500 Series Intelligent Modules Datasheet
    application/pdf 164.51 KB
    5/14/2023
    164.51 KB
    M500X Fault Isolator Module
    application/pdf 612.92 KB
    1/21/2022
    612.92 KB
    500 Series Heat Detectors Datasheet
    application/pdf 119.79 KB
    5/14/2023
    119.79 KB
    M500X CAD Drawing
    image/vnd.dwg 196.88 KB
    4/28/2023
    196.88 KB
    Engineering Specifications
    Name
    Description
    File Size
    Date
    Size
    FCI INI-7100 Series Fire Alarm Network Specification
    application/pdf 172.53 KB
    5/14/2023
    172.53 KB
    Installation Instructions
    Name
    Description
    File Size
    Date
    Size
    M500XA FAULT ISOLATOR MODULE Installation Guide
    application/pdf 268.46 KB
    5/8/2023
    268.46 KB
    Data Sheet
    Name
    Description
    File Size
    Date
    Size
    500 SeriesIntelligent Modules Datasheet
    application/pdf 78.19 KB
    5/14/2023
    78.19 KB
    M500X Isolator Module Data Sheet
    application/pdf 108.14 KB
    5/14/2023
    108.14 KB
    M46-L Series Conventional Pull Station Data Sheet
    application/pdf 219.61 KB
    5/14/2023
    219.61 KB
    Catalog
    Name
    Description
    File Size
    Date
    Size
    Engineering and Applications Catalog
    application/pdf 131.74 KB
    5/10/2023
    131.74 KB
    Name
    Description
    File Size
    Date
    Size
    500 SeriesIntelligent Modules Datasheet
    application/pdf 78.19 KB
    5/14/2023
    78.19 KB
    System Sensor Loop Control Card, UL-Listed Document
    application/pdf 519.8 KB
    519.8 KB
    Supplement to Compatibility Addendum-Installation Manual
    application/pdf 86.59 KB
    8/8/2023
    86.59 KB
    FCI INI-7100 Series Fire Alarm Network Specification
    application/pdf 172.53 KB
    5/14/2023
    172.53 KB
    Engineering and Applications Catalog
    application/pdf 131.74 KB
    5/10/2023
    131.74 KB
    M500X Isolator Module Data Sheet
    application/pdf 108.14 KB
    5/14/2023
    108.14 KB
    M46-L Series Conventional Pull Station Data Sheet
    application/pdf 219.61 KB
    5/14/2023
    219.61 KB
    E3 Series A and E Specification - Voice (PDF)
    application/pdf 421.32 KB
    8/1/2023
    421.32 KB
    ISO-6 UL Listing
    application/pdf 175.39 KB
    5/17/2022
    175.39 KB
    E3 Series A and E Specification - Stand Alone (PDF)
    application/pdf 353.47 KB
    8/1/2023
    353.47 KB
    E3 Series A and E Specification - Voice (DOCX)
    application/vnd.openxmlformats-officedocument.wordprocessingml.document 78.49 KB
    6/16/2023
    78.49 KB
    E3 Series A and E Specification - Network (PDF)
    application/pdf 356.91 KB
    8/1/2023
    356.91 KB
    E3 Series A and E Specification - Stand Alone (DOCX)
    application/vnd.openxmlformats-officedocument.wordprocessingml.document 86.29 KB
    8/1/2023
    86.29 KB
    E3 Series A and E Specification - Network (DOCX)
    application/vnd.openxmlformats-officedocument.wordprocessingml.document 84.55 KB
    8/1/2023
    84.55 KB
    M500X Fault Isolator Module Manual
    application/pdf 598.54 KB
    5/10/2023
    598.54 KB
    Intelligent Isolator Module Engineering Specs
    application/pdf 53.15 KB
    5/14/2023
    53.15 KB
    500 Series Intelligent Modules Datasheet
    application/pdf 164.51 KB
    5/14/2023
    164.51 KB
    M500X Fault Isolator Module
    application/pdf 612.92 KB
    1/21/2022
    612.92 KB
    500 Series Heat Detectors Datasheet
    application/pdf 119.79 KB
    5/14/2023
    119.79 KB
    M500X CAD Drawing
    image/vnd.dwg 196.88 KB
    4/28/2023
    196.88 KB
    M500XA FAULT ISOLATOR MODULE Installation Guide
    application/pdf 268.46 KB
    5/8/2023
    268.46 KB
    Name
    Description
    File Size
    Date
    Size
    System Sensor Loop Control Card, UL-Listed Document
    519.8 KB
    Supplement to Compatibility Addendum-Installation Manual
    86.59 KB
    8/8/2023
    E3 Series A and E Specification - Voice (PDF)
    421.32 KB
    8/1/2023
    ISO-6 UL Listing
    175.39 KB
    5/17/2022
    E3 Series A and E Specification - Stand Alone (PDF)
    353.47 KB
    8/1/2023
    E3 Series A and E Specification - Voice (DOCX)
    78.49 KB
    6/16/2023
    E3 Series A and E Specification - Network (PDF)
    356.91 KB
    8/1/2023
    E3 Series A and E Specification - Stand Alone (DOCX)
    86.29 KB
    8/1/2023
    E3 Series A and E Specification - Network (DOCX)
    84.55 KB
    8/1/2023
    M500X Fault Isolator Module Manual
    598.54 KB
    5/10/2023
    Intelligent Isolator Module Engineering Specs
    53.15 KB
    5/14/2023
    500 Series Intelligent Modules Datasheet
    164.51 KB
    5/14/2023
    M500X Fault Isolator Module
    612.92 KB
    1/21/2022
    500 Series Heat Detectors Datasheet
    119.79 KB
    5/14/2023
    M500X CAD Drawing
    196.88 KB
    4/28/2023
    FCI INI-7100 Series Fire Alarm Network Specification
    172.53 KB
    5/14/2023
    M500XA FAULT ISOLATOR MODULE Installation Guide
    268.46 KB
    5/8/2023
    500 SeriesIntelligent Modules Datasheet
    78.19 KB
    5/14/2023
    M500X Isolator Module Data Sheet
    108.14 KB
    5/14/2023
    M46-L Series Conventional Pull Station Data Sheet
    219.61 KB
    5/14/2023
    Engineering and Applications Catalog
    131.74 KB
    5/10/2023
    Product Number
    Part Number
    Description
    Add to list
    M500X
    Fault Isolator Module, 15 to 32V DC, 0 to 49C, 10 to 93%, Fault Detection Delay 250ms minimum