/content/hbtbt/au/en/search-results.html

    Zone Modules

    SK-ZONE-6 Interface Module

    Discontinued

    Addressable 6-zone interface modules transmit the status of 2-wire detector zones to Silent Knight® fire alarm control panels (FACPs). Status conditions are reported as normal, open, or alarm.

    Overview
    This product has been discontinued.
    Honeywell will provide product support until

    Addressable 6-zone interface modules transmit the status of 2-wire detector zones to Silent Knight® fire alarm control panels (FACPs). Status conditions are reported as normal, open, or alarm. The modules supervise the zones of detectors and the connection to the external power supply. The inputs on the 6-zone interface modules share a common FACP signaling line circuit (SLC) input, and the initiating device's circuits share a common external power supply. Otherwise, each input on the module operates independently from the others. If needed, you can disable a maximum of two unused inputs on the 6-zone interface module's board.

    Features & Benefits:
    • Converts a conventional 2-wire loop into an SLC loop
    • Fully supervised
    • Support for Class B and Class A wiring
    • Removable 12 to 18 AWG plug-in terminal blocks
    • Individual LED for each relay contact
    • Two module mounting in the IDP-ACB cabinet
    • Up to two unused modules can be disabled
    • Rotary address switches allow for fast installation
    • Mounting hardware included
    • Six zone inputs
    Certifications:
    • UL Listed
    Specifications

    Others

    • Brand
      • Farenhyt
      • Silent Knight

    Others

    • Brand
      • Farenhyt
      • Silent Knight
    • Brand : Farenhyt|Silent Knight