Manual Call Points/Pull Stations
MCP6B Indoor Call Point
Indoor manual call point with flying leads
Others
- Minimum Operating Ambient Temperature
- -10 degree Celsius
- Contact Ratings
- 1.4 A @ 30 voltage direct current
- Brand
- KAC
- System Sensor
- Product Type
- Manual
- Maximum Operating Humidity
- 96 Percentage
Others
- Minimum Operating Ambient Temperature
- -10 degree Celsius
- Contact Ratings
- 1.4 A @ 30 voltage direct current
- Brand
- KAC
- System Sensor
- Product Type
- Manual
- Maximum Operating Humidity
- 96 Percentage
- Minimum Operating Ambient Temperature : -10 degree Celsius
- Contact Ratings : 1.4 A @ 30 voltage direct current
- Brand : KAC|System Sensor
- Product Type : Manual
- Maximum Operating Humidity : 96 Percentage