/content/hbtbt/au/en/search-results.html

    Communicators

    5104 Fire Control Communicator

    The 5104 is a six-zone fire alarm communicator providing digital fire reporting over ordinary telephone lines

    Overview
    The 5104 is a six-zone fire alarm communicator providing digital fire reporting over ordinary telephone lines. The 5104 can be used to monitor existing local UL listed fire alarm control panels or as a standalone unit for sprinkler supervisory.Features & Benefits:
    • Can be used as a stand-alone or as a add-on DACT
    • Six fully supervised inputs: one Class A input, and five Class B inputs
    • Downloadable for remote programming
    • 60 hours of standby power
    • Fuseless overload protection with automatic reset circuitry and fault indicators — eliminates the cause of most field calls
    • Dual phone line interface Automatic self tests every 24 hours with report sent to central station
    • Reports in SIA and most major communications formats
    • Operates on loop start phone lines ahead of the building PBX system
    • A single, programmable output is provided for alarm or dialer failed conditions (cannot be used for evacuation purposes)
    Certifications:
    • UL Listed - UL864/NFPA 72 Central and Remote Supervising
    • Station Fire Alarm System Service
    • FM Approved
    • CSFM Approved
    • MEA