Communicators
CLSS-Enabled 5G/LTE-M Sole-Path Commercial Fire Alarm Communicator
The HW-TG7FS Fire Series combines Telguard’s 5G LTE-M model TG-7FS Fire Alarm Communicator with the powerful capabilities of Honeywell’s Connected Life Safety Services (CLSS) Cloud.
The CLSS-Enabled 5G LTE-M Fire Alarm Communicator transmits alarm signals from the fire panel over the 5G/LTE-M networks of AT&T (HW-TG7FS-A) and Verizon (HW-TG7FS-V) to the designated monitoring station while leveraging connectivity with CLSS to enable powerful tools. Compliant with 2019 and earlier editions of NFPA 72, the CLSS LTE Fire Communicator can serve as the sole communication path. For existing installations, all landlines dedicated to the master control unit can be replaced with a single CLSS 5G/LTE-M Fire Communicator because of its 5 or 60-minute supervision modes.
Please visit https://fire.honeywell.com/ for all software subscriptions, licenses and one time feature activations.
Features & Benefits:
- Dialer Capture Communicator Features
- Certified for use on AT&T 5G LTE-M and Verizon 5G LTE-M networks
- Sole, primary, or backup path communications
- 5- or 60-minute supervision modes (180 seconds available in Canada)
- Alarm panel 12/24V auxiliary output
- 2 supervisory outputs and 1 trip input available
- Supports most common alarm formats: Contact ID, SIA2, pulse (3x1, 4x2), modem lle, IIIa, and DMP
- Transmits fire alarm signals through the Telguard Communication Center
- Locking, red metal enclosure
- For existing installations, a single communicator can replace all landlines dedicated to the master control unit
- Includes plug-in AC adapter with backup battery (available accessory)
- Software Features Included (Mobile App & Browser) (NOTE: CLSS features only available when using Contact ID reporting)
- CLSS Site Manager – Dealer view of all accounts and real-time information on event generation
- CLSS Facility Manager – End User view of asset information across multiple sites and event alerts mobile app.
Certifications:
- UL Listed: 864, 365, 1610, 985, 1023
- ULC Listed (AT&T only*): S545, S304, S559, C0123
- In Canada, cellular data may be carried by Rogers, Bell, Telus, or SaskTel
- Fire Department Certificate of Approval #6316
- CSFM listed
- Los Angeles Fire Department Approved
- Compliant with 2019 and earlier editions of NFPA 72
Others
- Brand
- Fire-Lite
- Honeywell
- NOTIFIER
Others
- Brand
- Fire-Lite
- Honeywell
- NOTIFIER
- Brand : Fire-Lite|Honeywell|NOTIFIER