Gateways
IQ8Wireless gateway for devices
IQ8Wireless gateway for devices
This wireless gateway is especially designed for convenient and time-saving expansion of an already existing IQ8Control/FlexES Control fire detection system. By removing a detector already installed on the loop and adding the wireless gateway to the standard IQ8 detector base, up to 10 additional fire detectors equipped with wireless detector bases or 10 addressable manual call points can be added to the existing system. The universal wireless interface allows to connect up to 10 components per wireless gateway with alarm function, like alarm devices of Series IQ8Alarm Plus and/or IQ8Quad detectors with integrated alarms devices.
And all this without any additional cabling. Depending on the surrounding conditions, the wireless transmission can reach up to 200m. The wireless gateway must fundamentally be operated with an IQ8Quad detector. It integrates the intelligent IQ8Wireless components into the esserbus or esserbus-PLus via the wireless base or wireless interface, thus making these components fully individually addressable loop devices.
Up to 9 wireless gateways can be operated on the loop. Each wireless gateway reduces the maximum number of esserbus devices by 12 pieces.
Features & Benefits:- The wireless gateway can be mounted between detector base and IQ8Quad detector. No additional wiring required
- Suitable for IQ8Quad detectors w/o alarm devices
- The connection of a remote LED indicator for this detector is possible
- Up to 9 wireless gateways per loop
- Wireless communication with up to 10 devices
- Maximum 10 wireless bases
- Maximum 10 wireless interfaces with IQ8MCP manual call points
- Maximum 10 control groups for wireless interface with IQ8Quad/IQ8Alarm Plus alarm signaling devices
- All wireless devices are integrated as individually addressable on the esserbus / esserbus-PLus
- esserbus integration of all radiocommunication devices as individually addressable users
- The radiocommunication devices can be allocated in up to 10 detector zones
- Alarm and trouble transmission in accordance with EN 54-2
- Easy detector or battery replacement via detector removal tool
- Trouble signal when removing the gateway and the detector
- Permanent monitoring of battery voltage
- One gateway requires one loop address
- The total number of loop devices of the loop will be reduced by only 12 devices for each connected IQ8Wireless Gateway
- Max. 18 IQ8Wireless Gateways per FACP IQ8Control C
- Max. 45 IQ8Wireless Gateways per FACP IQ8Control M and FACP FlexES Control
Others
- Maximum Outside Transmission Distance
- 200 Meter
- Band 1 Frequency
- 433 megahertz
- Power Consumption
- 10 mW
- Maximum Inside Transmission Distance
- 20 Meter
- Overall Height
- 49 Millimeter-PRD
- Maximum Storage Temperature
- 70 coulomb
- Maximum Current Draw
- 2.5 milliampere
- Minimum Storage Temperature
- -20 Degrees Celsius
- Minimum Operating Humidity
- 0 Percentage
- Maximum Operating Humidity
- 95 Percentage
- Overall Width
- 135 Millimeter-PRD
- Band 1 Channels
- 16
- Housing Color
- White
- For Use With
- IQ8Quad
- Brand
- Honeywell
- Regulatory Approvals
- Vds
- Battery Type
- Lithium
- Band 2 Channels
- 7
- Number of Batteries
- 4
Others
- Maximum Outside Transmission Distance
- 200 Meter
- Band 1 Frequency
- 433 megahertz
- Power Consumption
- 10 mW
- Maximum Inside Transmission Distance
- 20 Meter
- Overall Height
- 49 Millimeter-PRD
- Maximum Storage Temperature
- 70 coulomb
- Maximum Current Draw
- 2.5 milliampere
- Minimum Storage Temperature
- -20 Degrees Celsius
- Minimum Operating Humidity
- 0 Percentage
- Maximum Operating Humidity
- 95 Percentage
- Overall Width
- 135 Millimeter-PRD
- Band 1 Channels
- 16
- Housing Color
- White
- For Use With
- IQ8Quad
- Brand
- Honeywell
- Regulatory Approvals
- Vds
- Battery Type
- Lithium
- Band 2 Channels
- 7
- Number of Batteries
- 4
- Maximum Outside Transmission Distance : 200 Meter
- Band 1 Frequency : 433 megahertz
- Power Consumption : 10 mW
- Maximum Inside Transmission Distance : 20 Meter
- Overall Height : 49 Millimeter-PRD
- Maximum Storage Temperature : 70 coulomb
- Maximum Current Draw : 2.5 milliampere
- Minimum Storage Temperature : -20 Degrees Celsius
- Minimum Operating Humidity : 0 Percentage
- Maximum Operating Humidity : 95 Percentage
- Overall Width : 135 Millimeter-PRD
- Band 1 Channels : 16
- Housing Color : White
- For Use With : IQ8Quad
- Brand : Honeywell
- Regulatory Approvals : Vds
- Battery Type : Lithium
- Band 2 Channels : 7
- Number of Batteries : 4