/content/hbtbt/au/en/search-results.html

    combination strobes

    L-Series 2-Wire Compact Wall Horn Strobe

    Discontinued

    L-Series 2-wire compact horn strobes include a variety of features that increase their application versatility while simplifying installation.

    Overview
    This product has been discontinued.
    Honeywell will provide product support until

    The L-Series line of compact wall horn strobes include a variety of features that increase their application versatility while simplifying installation. All devices feature plug-in designs with minimal intrusion into the backbox, making installations fast and foolproof while virtually eliminating costly and time-consuming ground faults.

    To further simplify installation and protect devices from construction damage, the L-Series utilizes a universal mounting plate for all models with an onboard shorting spring, so installers can test wiring continuity before the device is installed. Installers can also easily adapt devices to suit a wide range of application requirements using field-selectable candela settings, automatic selection of 12 or 24V operation, and a rotary switch for horn tones with two volume selections.

    Specifications

    Others

    • Brand
      • Farenhyt
      • Gamewell-FCI
      • NOTIFIER
      • System Sensor
    • Product Type
      • Horn Strobe
    • Mounting Type
      • Wall

    Others

    • Brand
      • Farenhyt
      • Gamewell-FCI
      • NOTIFIER
      • System Sensor
    • Product Type
      • Horn Strobe
    • Mounting Type
      • Wall
    • Brand : Farenhyt|Gamewell-FCI|NOTIFIER|System Sensor
    • Product Type : Horn Strobe
    • Mounting Type : Wall