Combination Strobes
L-Series 4-Wire Ceiling Horn Strobe
L-Series 4-Wire horn strobes are intended for full building notification as well as on the property ground.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
The entire L-Series product line of 4-Wire horn strobes include a variety of features that increase their application versatility while simplifying installation. All devices feature a plug-in design with minimal intrusion into the back box, making installations fast and foolproof while virtually eliminating costly and time-consuming ground faults.
To further simplify installation, the L-Series utilizes a universal mounting plate so installers can mount them to a wide array of back boxes. With an onboard shorting spring, installers can test wiring continuity before the device is installed.Installers can also easily adapt devices to a suit a wide range of application requirements using field-selectable candela settings, automatic selection of 12- or 24-volt operation, and a rotary switch for horn tones with two volume selections
Features & Benefits:- Plug-in design with minimal intrusion into the back box
- Tamper-resistant construction
- Automatic selection of 12- or 24-volt operationat 15 and 30 candela
- Field-selectable candela settings for ceiling units: 15, 30, 75, 95, 115, 150, and 177
- Horn rated at 88+ dBA at 16 volts
- Rotary switch for horn tone and two volume selections
- Universal mounting plate for ceiling units
- Mounting plate shorting spring feature checks wiring continuity before device installation
- Electrically Compatible with legacy SpectrAlert® and SpectrAlert® Advance devices
- Listed for ceiling mounting only
- Compatible with MDL3 sync module
- UL Listed: S4011; S5512
- ULC Listed
- FM Approved
- CSFM: 7125-1653:0504; 7135-1653:0503
Others
- Mounting Type
- Ceiling
- Brand
- Farenhyt
- Gamewell-FCI
- NOTIFIER
- System Sensor
- Product Type
- Horn Strobe
Others
- Mounting Type
- Ceiling
- Brand
- Farenhyt
- Gamewell-FCI
- NOTIFIER
- System Sensor
- Product Type
- Horn Strobe
- Mounting Type : Ceiling
- Brand : Farenhyt|Gamewell-FCI|NOTIFIER|System Sensor
- Product Type : Horn Strobe
Others
Installation Instructions
Data Sheet
Please sign in to view part numbers available for purchase based on your account Sign In