horns and sounders
IS-mA1 Compact Alarm Sounder
The IS-mA1 Compact Alarm Sounder are suitable for all intrinsically safe signalling applications including fire, security and process control.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
This product has been discontinued.
The IS-mA1 Compact Alarm Sounder are suitable for all intrinsically safe signalling applications including fire, security and process control. The IS-mA1 alarm sounder optimises the effectiveness of its six high output LEDs via a prismatic lens design. The IS-mA1 alarm sounder requires only one Zener barrier or galvanic isolator to run both sounder and beacon or alternatively the unit can be operated as individual signals.
Features & Benefits:- Input overload and reverse current protection
- End of line resistor certified
- 2 x M20 clearance gland knockouts
- Auto synchronised sound output
- Powered from any certified Zener barrier or galvanic isolator
- ATEX
- IECEx
- FM
- VdS
- GOST-R
Others
- Brand
- Honeywell
- Product Type
- Alarm Sounder
Others
- Brand
- Honeywell
- Product Type
- Alarm Sounder
- Brand : Honeywell
- Product Type : Alarm Sounder