Horns & Sounders
PA 10 Patrol Sounder
PA 10 are the three dimensional new generation sounders. The Sounders are highly efficient and allows good penetration of acoustical obstacles which significantly reduces the required number of sounders.
PA 10 are the three dimensional new generation sounders. The Sounders are highly efficient and allows good penetration of acoustical obstacles which significantly reduces the required number of sounders. Sounders comes with the IP66 protection and impact proof housing. The sounder also allows for the selection of external tones.
Features & Benefits:- Safe and easy to install
- Economical extremely high efficiency and good penetration of acoustical obstacles
- IP 66 protection system
- Impact proof housing
- Option for external tone selection
- EN 6052
- IP 66
- UL
- VDS