/content/hbtbt/au/en/search-results.html

    Horns & Sounders

    PA20 Sounder IP66

    PA 20 Sounder Sirena 120 Db with 10-60VDC and IP66. 3 External tone selections and internally between 64 different tones. Adjustable internal volume. RAL3000 red color shock absorber and with Temperature -40 + 55 ° C. Certified with EN 54.3.

    Overview

    PA 20 Sounder Sirena 120 Db with 10-60VDC and IP66. 3 External tone selections and internally between 64 different tones. Adjustable internal volume. RAL3000 red color shock absorber and with Temperature -40 + 55 ° C. Certified with EN 54.3.178m coverage area.3 Additional settings of sound parameters, 80 different tones. Internal volume Adjustable

    Features & Benefits:
    • Very short assembly and installation times
    • Cheaper: the high level of effectiveness and the good
    • Penetration of acoustic obstacles reduce
    • Considerably the number of sounders
    Certifications:
    • EN54-3
    Others
    Name
    Description
    File Size
    Date
    Size
    Sounder Pa10 Pa20-Certificate of Conformance
    application/pdf 276.91 KB
    6/1/2023
    276.91 KB
    Luce Flash Ip66 - En 54-23-Data Sheet
    application/pdf 190.92 KB
    190.92 KB
    Luce Flash Ip66 - En54-23-Data Sheet
    application/pdf 190.92 KB
    6/1/2023
    190.92 KB
    Fire Detection And Fire Alarm Systems-Declaration of Performance
    application/pdf 1.3 MB
    6/1/2023
    1.3 MB
    Sounder Pa 10, Pa 20, Pa 10 Ssm, Pa 20 Ssm-Declaration of Conformity
    application/pdf 311.24 KB
    6/1/2023
    311.24 KB
    Name
    Description
    File Size
    Date
    Size
    Sounder Pa10 Pa20-Certificate of Conformance
    application/pdf 276.91 KB
    6/1/2023
    276.91 KB
    Luce Flash Ip66 - En 54-23-Data Sheet
    application/pdf 190.92 KB
    190.92 KB
    Luce Flash Ip66 - En54-23-Data Sheet
    application/pdf 190.92 KB
    6/1/2023
    190.92 KB
    Fire Detection And Fire Alarm Systems-Declaration of Performance
    application/pdf 1.3 MB
    6/1/2023
    1.3 MB
    Sounder Pa 10, Pa 20, Pa 10 Ssm, Pa 20 Ssm-Declaration of Conformity
    application/pdf 311.24 KB
    6/1/2023
    311.24 KB
    Name
    Description
    File Size
    Date
    Size
    Sounder Pa10 Pa20-Certificate of Conformance
    276.91 KB
    6/1/2023
    Luce Flash Ip66 - En 54-23-Data Sheet
    190.92 KB
    Luce Flash Ip66 - En54-23-Data Sheet
    190.92 KB
    6/1/2023
    Fire Detection And Fire Alarm Systems-Declaration of Performance
    1.3 MB
    6/1/2023
    Sounder Pa 10, Pa 20, Pa 10 Ssm, Pa 20 Ssm-Declaration of Conformity
    311.24 KB
    6/1/2023
    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list