/content/hbtbt/au/en/search-results.html

    Speakers

    2 x 6 W, 2 x 4 AB cabinet loudspeaker EN 54, MDF

    2 x 6 W, 2 x 4 AB cabinet loudspeaker EN 54, MDF

    Overview

    The A/B line cabinet loudspeaker for speech alarm systems is certified in accordance with EN 54-24 and offers maximum safety for speech alarm projects.

    The WA-AB 06-100/T-EN 54 V features two mutually independent chassis and two 100 V output transformers. It allows for cost-effective supply via two separate (A/B) lines. In the event of a failure of one line, the loudspeaker redundancy allows continued acoustic irradiation of the respective area. For every installation position, the presence of an A line as well as of a B line provides redundancy. The high density MDF wood enclosure (in white) ensures low-resonance sound quality. This version is exclusively intended for wall mounting. The IP 54 product standard guarantees operational safety even under harsh environmental conditions. Both A/B-line loudspeakers respectively feature 2 integrated ceramic terminals and 2 thermal fuses. The chassis are impregnated against moisture.

    Certifications:
    • VdS
    • EN 54-11 – Typ A