speakers
2x6W Ceiling Loudspeaker
The A/B-line recessed ceiling loudspeaker for voice alarm is certified according to EN 54-24 and offers maximum safety for voice alarm projects.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
This product has been discontinued.
The A/B-line recessed ceiling loudspeaker for voice alarm is certified according to EN 54-24 and offers maximum safety for voice alarm projects.
The DL-AB 06-200/T-EN 54 is equipped with two independent chassis and two 100 V output transformers and enables cost-effective supply via two separate (A/B) lines. In the event of a line failure, the loudspeaker redundancy continues to permanently sonicate the area. At each installation position, both the A and B lines are present, thus providing redundancy. The recessed ceiling loudspeaker DL-AB 06-200/T-EN 54 made of powder-coated metal has 2 x 6 W power, can be adjusted to 2 x 3 W or 2 x 1.5 W and is equipped with a firebox. It has two cable entries. The Dutch oven prevents the effect of the chimney effect from being absorbed by suspended ceilings in the event of a fire, after the loudspeaker membrane has burned out. Both A/B line speakers are equipped with 2 integrated ceramic terminals and 2 thermal fuses. The chassis are permanently protected against moisture by an impregnation.
Others
- Brand
- ESSER
Others
- Brand
- ESSER
- Brand : ESSER