speakers
6 W Wall Mounted Speaker
Wall Mounted Speaker WA-06-165 / T Metall-EN 54 is a vandal-proof wall-mounted loudspeaker in all-metal design with a maximum output of 6 W. It can be adjusted to 3 W or 1.5 W if required.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
This product has been discontinued.
Wall Mounted Speaker WA-06-165 / T Metall-EN 54 is a vandal-proof wall-mounted loudspeaker in all-metal design with a maximum output of 6 W. It can be adjusted to 3 W or 1.5 W if required. The 165 mm broadband chassis ensures very good speech intelligibility. The corrosion-resistant powder coating ensures permanent protection against environmental influences. The loudspeaker is equipped with an integrated ceramic terminal and a thermal fuse. In addition, the loudspeaker chassis are protected against moisture by an impregnation.
Features & Benefits:- Vandal-proof wall-mounted loudspeaker in all-metal design
- Maximum output of 6 W and can be adjusted to 3 W or 1.5 W if required
- 165 mm broadband chassis ensures very good speech intelligibility
- Corrosion-resistant powder coating ensures permanent protection against environmental influences
- Equipped with an integrated ceramic terminal and a thermal fuse
- Protection against moisture by an impregnation
- EN 54
Others
- Brand
- ESSER
Others
- Brand
- ESSER
- Brand : ESSER