/content/hbtbt/au/en/search-results.html

    Strobes & Signal Lights

    D1xB2X05 Explosion Proof Xenon Strobe Beacon 5J

    The D1xB2X05 is a globally approved explosion proof 5 Joule Xenon beacon. The robust IP66, Type 4/4X corrosion proof LM6 marine grade aluminium alloy enclosure ensures suitability for all Class I/II Div 1, Zone 1, 2, 21 & 22 applications.

    Overview

    Approved to EN54-23, MER, MED, UL1638 and CAN/ULC S526 for fire alarm use the D1xB2X05 beacons produce a high output Xenon flash required for effective signalling. The field replaceable UV stable PC colour filter enhances the strobe output. The robust enclosure features a threaded flame path and four cable entries. Mounting options include surface via integrated lugs, pendant or via addition of optional multi direction stainless steel bracket. SIL1 & SIL2 Route 2H compliant to IEC61508 (2010), with optional diagnostic module for Route 1H SIL2 compliance.

    Features & Benefits:
    • Four flash rates: 1Hz, 1.3Hz, 1.5Hz & double flash
    • Automatic synchronisation on multi-beacon system
    • A4 316 Stainless Steel guard included as standard
    • UV stable polycarbonate lens colour filter – field replaceable
    • Corrosion proof marine grade aluminium enclosure
    • EN54-23 tested, UK & EU CPR compliant
    • UL 1638 & CAN/ULC S526 signaling device for Fire Alarm
    • UL Marine approved
    Certifications:
    • UL/cUL/ULC – File ref: E245313
    • IECEx Certificate: IECEx ULD 19.0006X
    • ATEX Certificate: DEMKO 19 ATEX 2009X
    • UKCA certificate: UL21UKEX2130X
    • CSFM listing: 7300-2279:0508
    • CCCEx certificate: 2022122309114969
    • TR CU Ex EAC certificate: EAC RU C-GB.AA.71.B.00273/20
    • PESO CCOE certified: P493433-1
    • EU CPR certificate 2831-CPR-F4859/99
    • UK CPR certificate: 0832-UKCA-CPR-F1783/854
    • MED/MER cert: MEDB000085K/MERB000085K