Strobes & Signal Lights
IQ8 Sounder & Visual Alarm Device
IQ8 Sounder & Visual Alarm Devices by Esser are completely bus supplied and short circuit / open circuit resilient combined fire alarm sounder and Visual Alarm Device (VAD).
IQ8 Sounder & Visual Alarm Devices by Esser are completely bus supplied and short circuit / open circuit resilient combined fire alarm sounder and Visual Alarm Device (VAD) Iintegrated signalling tones and red light flash for acoustic and optical alarm signalling. With up to 20 different programmable signalling tones including DIN tone. The volume can be set to 8 different levels
Features & Benefits:- Completely bus supplied alarm device
- Powered loop compatible
- Low power consumption
- Up to 21 alarm devices for each powered loop
- Each alarm device has built-in isolator
- Synchronous trigger
- EN 54-23 compliant
- W category
- Signal range up to 8.0 m room width for wall mounting
- Room size configurable via tools 8000
- EN 54-23
Others
- Minimum Operating Voltage
- 8 voltage direct current
- Maximum Operating Ambient Temperature
- 50 degree Celsius
- Minimum Operating Ambient Temperature
- -10 degree Celsius
- Maximum Operating Voltage
- 42 voltage direct current
- Operating Voltage
- 8 - 42 voltage direct current
- Light Output Rating
- 24.4 cd (Peak)
- 4.1 cd (Effective)
- Maximum sound level range
- 97 dB
- Material
- ABS Plastic
- Sound Patterns
- Programmed Speech Alarm
- Color
- Red
- Conventional or Addressable
- Addressable
- Brand
- Esser
- Product Type
- Signaler
- Maximum Operating Humidity
- <95 (Non-Condensing)
- Light Output Type
- Candela
Others
- Minimum Operating Voltage
- 8 voltage direct current
- Maximum Operating Ambient Temperature
- 50 degree Celsius
- Minimum Operating Ambient Temperature
- -10 degree Celsius
- Maximum Operating Voltage
- 42 voltage direct current
- Operating Voltage
- 8 - 42 voltage direct current
- Light Output Rating
- 24.4 cd (Peak)
- 4.1 cd (Effective)
- Maximum sound level range
- 97 dB
- Material
- ABS Plastic
- Sound Patterns
- Programmed Speech Alarm
- Color
- Red
- Conventional or Addressable
- Addressable
- Brand
- Esser
- Product Type
- Signaler
- Maximum Operating Humidity
- <95 (Non-Condensing)
- Light Output Type
- Candela
- Minimum Operating Voltage : 8 voltage direct current
- Maximum Operating Ambient Temperature : 50 degree Celsius
- Minimum Operating Ambient Temperature : -10 degree Celsius
- Maximum Operating Voltage : 42 voltage direct current
- Operating Voltage : 8 - 42 voltage direct current
- Light Output Rating : 24.4 cd (Peak)|4.1 cd (Effective)
- Maximum sound level range : 97 dB
- Material : ABS Plastic
- Sound Patterns : Programmed Speech Alarm
- Color : Red
- Conventional or Addressable : Addressable
- Brand : Esser
- Product Type : Signaler
- Maximum Operating Humidity : <95 (Non-Condensing)
- Light Output Type : Candela