Strobes & Signal Lights
Optical-Acoustic Device EN54-3 and EN54-23 certified
PAN1-EU Visual Acoustic Panels designed for all installations of fire detection systems, where the alarm signal must be associated not only to an acoustic notice but also to a visual indication
PAN1-EU Visual Acoustic Panels are alarm panel where the alarm signal must be associated not only to an acoustic notice but also to a visual indication. The Panel circuit is protected against the reversal of polarity. The panel is certified in compliance with EN54.3 and EN54.23 European regulations. The box is manufactured with not combustible and self-extinguishing and retardant materials (ABS with V0 grade). The Text label film is made of PMMA (Polymethyl-methacrylate) a slow flammability material. Text on film, on dark red background, is lighted and visible when the panel is activated for alarm condition. It is upgradable with KIT-IP55 upgrading kit for installation in particularly dusty environment or for outdoor installations
Certifications:- CE
- EN54.3
- EN54.23