/content/hbtbt/au/en/search-results.html

    Power Supplies

    4-way Splitter Unit (EVCS)

    Discontinued

    The 4-way splitter unit allows up to 4 stand-alone disabled toilets to be monitored in one specific area. Staff can then at the designated area such as a reception or security desk react to an alarm swiftly and efficiently

    Overview
    This product has been discontinued.
    Honeywell will provide product support until

    The 4-way splitter unit allows up to 4 stand-alone disabled toilets to be monitored in one specific area. Staff can then at the designated area such as a reception or security desk react to an alarm swiftly and efficiently. The EVCS-TASP4/P Power Supply Unit forms part of the EVCS-TAP Emergency Assist Alarm System.

    Features & Benefits:
    • Designed to comply with all regulations and recommendations
    • High visibility
    • More than one 4 way splitter can be used
    • Small compact design
    • Up to 4 disabled toilets monitored in one area
    • Uses blue LEDs to avoid confusion
    • Visibility to remote staffed areas
    • No mains or Power Supply Unit (PSU) required at each disabled