/content/hbtbt/au/en/search-results.html

    Power Supplies

    EN54 Power Supply

    EN54-4 certified backup power supply units for power supply without interruption (ON-LINE), double conversion

    Overview

    EN54-4 certified backup power supply units for power supply without interruption (ON-LINE), double conversion, input and output voltage 230 V 50 Hz single-phase, available power 1.6KW / 2 KVA and 800W/1KVA at Cos.phi. 0.8, static switch, RS232 and USB and EPO emergency shutdown fitted as standard, complete with anomaly signal output board.

    Certifications:
    • EN54-4 Certified
    Others
    Name
    Description
    File Size
    Date
    Size
    Egr – Egrs – Egrss 1K Ups-Data Sheet
    application/pdf 493.58 KB
    6/1/2023
    493.58 KB
    Sistemas De Aviso Publico Y Alarma Por Voz Catalog
    application/pdf 6.48 MB
    6/1/2019
    6.48 MB
    Sistema Audionet Mx Catalog
    application/pdf 341.28 KB
    6/1/2019
    341.28 KB
    Sistema Audionet Mx Brochure
    application/pdf 5.47 MB
    1/1/2016
    5.47 MB
    Name
    Description
    File Size
    Date
    Size
    Egr – Egrs – Egrss 1K Ups-Data Sheet
    application/pdf 493.58 KB
    6/1/2023
    493.58 KB
    Sistemas De Aviso Publico Y Alarma Por Voz Catalog
    application/pdf 6.48 MB
    6/1/2019
    6.48 MB
    Sistema Audionet Mx Catalog
    application/pdf 341.28 KB
    6/1/2019
    341.28 KB
    Sistema Audionet Mx Brochure
    application/pdf 5.47 MB
    1/1/2016
    5.47 MB
    Name
    Description
    File Size
    Date
    Size
    Egr – Egrs – Egrss 1K Ups-Data Sheet
    493.58 KB
    6/1/2023
    Sistemas De Aviso Publico Y Alarma Por Voz Catalog
    6.48 MB
    6/1/2019
    Sistema Audionet Mx Catalog
    341.28 KB
    6/1/2019
    Sistema Audionet Mx Brochure
    5.47 MB
    1/1/2016
    Product Number
    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list
    585050
    Power Supply 1U - 24VDC 190A
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-fire-585050
    585050
    Power Supply 1U - 24VDC 190A
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-fire-585050
    585051
    Power Supply 2U - 24VDC 380A
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-fire-585051
    585051
    Power Supply 2U - 24VDC 380A
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-fire-585051