/content/hbtbt/au/en/search-results.html

    Audio System Controllers

    16 Zone Voice Alarm Controller

    16 Zone Voice Alarm Controller

    Overview

    16 Zone Voice Alarm controller with built-in USB, MP3, AM/FM player, SD Card and 16 zone paging station

    Features &- Benefits:
    • Microphone input 4 Pin DIN Condenser type with N/C contact
    • Remote Paging Microphone with zone selection
    • Signal Input frequency range : 50Hz to 18 KHz
    • Signal Input Sensitivity : 10mV/Pa
    • Communication : RS485
    • Transmission distance 300 Mts
    • PTT Microphone Frequency Response 20Hz to 20 KHz
    • Call station connection RJ45 (3 inputs) | Audio signal analog 100Hz to 15 Khz | Two way Digital Communication between call station and
    • controller - RS485 | Communication distance 300 m
    • Line Input 300mv
    • Line Output Balanced and unbalanced through phoenix connector - 1.2 V
    • Constant Voltage Input 70/100 Volt | 1000 Watts x 2 inputs
    • Frequency Response 20Hz to 20 KHz
    • Total Harmonic Distortion (THD) 0.01%
    • Signal to Noise Ratio (SNR) >-80dB
    • Automatic Evacuation Activation 15 independent zones + 1 port for all zones phoenix connector Potential free contact closure from fire panel | Prerecorded message (customizable)
    • Built-in Media Player USB/SD Card reader - MP3/WAV/FLAC | Bluetooth v5 | FM Tuner
    • Power Supply Mains 210~240 Volts AC 50Hz | 80 watts
    • Dimension 540 X 577 X 250 mm
    • Weight
    • Angle Of View H: 87.3°, V: 56.5°
    Certifications:
    • CE Approved