/content/hbtbt/au/en/search-results.html

    Media Players & Tuners

    EBI R500 DVD Media Set

    Pertronic Analogue Addressable Smoke Detector 2251BPI are plug-in photoelectric smoke detector with analogue addressable communication. The smoke level in the sensor chamber is continuously monitored and reported to the fire panel.

    Overview

    Pertronic Analogue Addressable Smoke Detector 2251BPI are plug-in photoelectric smoke detector with analogue addressable communication. The smoke level in the sensor chamber is continuously monitored and reported to the fire panel. For each individual 2251BPI detector, the alarm, fault, and maintenance thresholds are programmable in the fire panel configuration software. A suitably configured fire panel will identify the location of any detector which has triggered an alarm, fault or maintenance signal. The fire panel can also identify any active detector by lighting up two red LEDs on the detector housing.

    Features & Benefits:
    • Analogue addressable communications
    • Automatic drift compensation
    • Stable communication with excellent noise immunity
    • Smoke sensitivity configurable in the fire panel
    • Low standby current
    • Rotary address switches
    Product Number
    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list
    2251BPI-BK
    Analogue Addressable Photoelectric Smoke Detector, 15 to 32 VDC, Black
    2251BPI-BK
    Analogue Addressable Photoelectric Smoke Detector, 15 to 32 VDC, Black