/content/hbtbt/au/en/search-results.html

    Media Players & Tuners

    Tuner/CD/MP3 Player MP02

    Tuner/CD/MP3 Player combination MP02 includes a Flash disk reading device. The player can also be operated using the supplied remote control and the 2 audio outputs facilitates the simultaneous playback of both sources.

    Overview

    Tuner/CD/MP3 Player combination MP02 includes a Flash disk reading device. The player can also be operated using the supplied remote control and the 2 audio outputs facilitate the simultaneous playback of both sources. The audio device MP02 has an integrated CD player, FM tuner and a USB-/SD interface. The respective functions can be switched over on the device. An RCA audio connection is used to connect to the VARIODYN® D1 system. They are suitable for 24-hour operation.

    Features & Benefits:
    • A combined audio output
    • Includes a Flash disk reading device
    • Can be operated using the supplied remote control
    Specifications

    Others

    • Brand
      • Esser

    Others

    • Brand
      • Esser
    • Brand : Esser
    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list