/content/hbtbt/au/en/search-results.html

    Speakers

    3200W Omni Directional Loudspeaker

    The Hyperspike® MA-2 is a customizable, omni-directional high power speaker array that broadcasts live and prerecorded voice commands and tones over a 12 square mile area.

    Overview

    The HyperSpike® MA-2 is a customizable, omni-directional high power speaker array that broadcasts live and prerecorded voice commands and tones over a 12 square mile area. Leading the industry in voice intelligibility, the MA-2 speaker design achieves an exceptional STI of 0.91/1.0, ensuring commands are clearly heard, even in high noise environments. The battle tested MA-2 comes with a waterproof, rugged, and UV-resistant enclosure; ensuring durability in harsh environments.

    Features & Benefits:
    • 148 db SPL peak acoustic output
    • 2-mile radius
    • STI 0.91 out of 1.0
    • UL1480A listed
    • Hazardous Location Certified
    Certifications:
    • UL
    • CSA
    • CAN/CSA
    • ANSI/ISA
    Product Number
    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list
    90223A-801-04-L
    ENCOMPASS MA1 1600W UL CID2 SPEAKER-GRAY
    90223A-801-04-L
    ENCOMPASS MA1 1600W UL CID2 SPEAKER-GRAY
    90224A-801-02-L
    3200W Omni Directional Loudspeaker, 41V, Multi Channel, 100Hz to 7kHz, -20 to 60C, 5 Sided, Tan
    https://s7d1.scene7.com/is/image/Honeywell65/hbt-fire-90224a-801-02-l-3200w-omni-directional-loudspeaker-primaryimage
    90224A-801-02-L
    3200W Omni Directional Loudspeaker, 41V, Multi Channel, 100Hz to 7kHz, -20 to 60C, 5 Sided, Tan
    https://s7d1.scene7.com/is/image/Honeywell65/hbt-fire-90224a-801-02-l-3200w-omni-directional-loudspeaker-primaryimage
    90224A-801-04-L
    3200W Omni Directional Loudspeaker, 41V, Multi Channel, 100Hz to 7kHz, -20 to 60C, 5 Sided, Gray
    https://s7d1.scene7.com/is/image/Honeywell65/hbt-fire-90224a-801-02-l-3200w-omni-directional-loudspeaker-primaryimage
    90224A-801-04-L
    3200W Omni Directional Loudspeaker, 41V, Multi Channel, 100Hz to 7kHz, -20 to 60C, 5 Sided, Gray
    https://s7d1.scene7.com/is/image/Honeywell65/hbt-fire-90224a-801-02-l-3200w-omni-directional-loudspeaker-primaryimage
    90224A-802-02-L
    3200W Omni Directional Loudspeaker, 41V, Multi Channel, 100Hz to 7kHz, -20 to 60C, 3 Sided, Tan
    https://s7d1.scene7.com/is/image/Honeywell65/hbt-fire-90224a-801-02-l-3200w-omni-directional-loudspeaker-primaryimage
    90224A-802-02-L
    3200W Omni Directional Loudspeaker, 41V, Multi Channel, 100Hz to 7kHz, -20 to 60C, 3 Sided, Tan
    https://s7d1.scene7.com/is/image/Honeywell65/hbt-fire-90224a-801-02-l-3200w-omni-directional-loudspeaker-primaryimage
    90224A-803-02-L
    3200W Omni Directional Loudspeaker, 41V, Multi Channel, 100Hz to 7kHz, -20 to 60C, 2 Sided, Tan
    https://s7d1.scene7.com/is/image/Honeywell65/hbt-fire-90224a-801-02-l-3200w-omni-directional-loudspeaker-primaryimage
    90224A-803-02-L
    3200W Omni Directional Loudspeaker, 41V, Multi Channel, 100Hz to 7kHz, -20 to 60C, 2 Sided, Tan
    https://s7d1.scene7.com/is/image/Honeywell65/hbt-fire-90224a-801-02-l-3200w-omni-directional-loudspeaker-primaryimage
    90224A-803-04-L
    3200W Omni Directional Loudspeaker, 41V, Multi Channel, 100Hz to 7kHz, -20 to 60C, 2 Sided, Gray
    https://s7d1.scene7.com/is/image/Honeywell65/hbt-fire-90224a-801-02-l-3200w-omni-directional-loudspeaker-primaryimage
    90224A-803-04-L
    3200W Omni Directional Loudspeaker, 41V, Multi Channel, 100Hz to 7kHz, -20 to 60C, 2 Sided, Gray
    https://s7d1.scene7.com/is/image/Honeywell65/hbt-fire-90224a-801-02-l-3200w-omni-directional-loudspeaker-primaryimage
    90224A-804-02-L
    3200W Omni Directional Loudspeaker, 41V, Multi Channel, 100Hz to 7kHz, -20 to 60C, 1 Sided, Tan
    https://s7d1.scene7.com/is/image/Honeywell65/hbt-fire-90224a-801-02-l-3200w-omni-directional-loudspeaker-primaryimage
    90224A-804-02-L
    3200W Omni Directional Loudspeaker, 41V, Multi Channel, 100Hz to 7kHz, -20 to 60C, 1 Sided, Tan
    https://s7d1.scene7.com/is/image/Honeywell65/hbt-fire-90224a-801-02-l-3200w-omni-directional-loudspeaker-primaryimage
    90224A-804-04-L
    3200W Omni Directional Loudspeaker, 41V, Multi Channel, 100Hz to 7kHz, -20 to 60C, 1 Sided, Gray
    https://s7d1.scene7.com/is/image/Honeywell65/hbt-fire-90224a-801-02-l-3200w-omni-directional-loudspeaker-primaryimage
    90224A-804-04-L
    3200W Omni Directional Loudspeaker, 41V, Multi Channel, 100Hz to 7kHz, -20 to 60C, 1 Sided, Gray
    https://s7d1.scene7.com/is/image/Honeywell65/hbt-fire-90224a-801-02-l-3200w-omni-directional-loudspeaker-primaryimage