/content/hbtbt/au/en/search-results.html

    Speakers

    HyperSpike LineWave Loudspeaker - 40 Wattage

    The HyperSpike Linewave Audio Signaling & Notification Speaker is designed with the latest technology in line array speaker systems, the HyperSpike® Line Wave is optimized to produce clear and authoritative voice commands

    Overview

    The HyperSpike LinewaveAudio Signaling & Notification Speaker is designed with the latest technology in line array speaker systems, the HyperSpike® Line Wave is optimized to produce clear and authoritative voice commands and powerful tones never before possible within reverberant environments. The beam forming capability of the Line Wave speaker allows even coverage across the listening plane while focusing the acoustic pattern away from surfaces that cause unwanted reflections. This technology is essential for achieving optimum levels of speech intelligibility within reverberant spaces. The result is clear and intelligible direct sound that ensures critical messages are heard and understood.

    Features & Benefits:
    • Industry Leading Voice
    • Intelligibility for Reverberant Spaces
    • Rated for Indoor or Outdoor Applications
    • Universal Mounting Interface
    • Durable Environmental Resistant Construction
    Certifications:
    • UL1480
    • ULC
    Specifications

    Others

    • Brand
      • HyperSpike
    • Wattage
      • 40
    • Application
      • Wall or Pole
    • Indoor/Outdoor
      • Both
    • Product Line
      • Long Range Speakers

    Others

    • Brand
      • HyperSpike
    • Wattage
      • 40
    • Application
      • Wall or Pole
    • Indoor/Outdoor
      • Both
    • Product Line
      • Long Range Speakers
    • Brand : HyperSpike
    • Wattage : 40
    • Application : Wall or Pole
    • Indoor/Outdoor : Both
    • Product Line : Long Range Speakers
    Others
    Name
    Description
    File Size
    Date
    Size
    AV Appliance Applications Guide
    application/pdf 577.88 KB
    5/11/2023
    577.88 KB
    HyperSpike LineWave Engineering Specification
    application/vnd.openxmlformats-officedocument.wordprocessingml.document 22.06 KB
    5/14/2023
    22.06 KB
    Manuals and Guides
    Name
    Description
    File Size
    Date
    Size
    HyperSpike LineWave User Manual
    application/pdf 2.17 MB
    5/11/2023
    2.17 MB
    Data Sheet
    Name
    Description
    File Size
    Date
    Size
    HyperSpike LineWave Data Sheet
    application/pdf 911.63 KB
    5/14/2023
    911.63 KB
    Name
    Description
    File Size
    Date
    Size
    HyperSpike LineWave User Manual
    application/pdf 2.17 MB
    5/11/2023
    2.17 MB
    HyperSpike LineWave Data Sheet
    application/pdf 911.63 KB
    5/14/2023
    911.63 KB
    AV Appliance Applications Guide
    application/pdf 577.88 KB
    5/11/2023
    577.88 KB
    HyperSpike LineWave Engineering Specification
    application/vnd.openxmlformats-officedocument.wordprocessingml.document 22.06 KB
    5/14/2023
    22.06 KB
    Name
    Description
    File Size
    Date
    Size
    AV Appliance Applications Guide
    577.88 KB
    5/11/2023
    HyperSpike LineWave Engineering Specification
    22.06 KB
    5/14/2023
    HyperSpike LineWave User Manual
    2.17 MB
    5/11/2023
    HyperSpike LineWave Data Sheet
    911.63 KB
    5/14/2023
    Product Number
    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list
    90243A-802-01-L
    LineWave 4X UL line array speaker-Black
    https://honeywell.scene7.com/is/image/Honeywell65/HBT-Fire-90243A-802-01-L-STRAIGHT-LoRes
    90243A-802-01-L
    LineWave 4X UL line array speaker-Black
    https://honeywell.scene7.com/is/image/Honeywell65/HBT-Fire-90243A-802-01-L-STRAIGHT-LoRes
    90243A-802-05-L
    LineWave 4X, UL line array speaker-Red
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-fire-90243A-802-05-L_Red_Straight
    90243A-802-05-L
    LineWave 4X, UL line array speaker-Red
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-fire-90243A-802-05-L_Red_Straight
    90243A-802-06-L
    LineWave 4X, UL line array speaker-White
    90243A-802-06-L
    LineWave 4X, UL line array speaker-White
    90243A-802-07-L
    LineWave 4X, UL line array speaker-Silk Grey
    90243A-802-07-L
    LineWave 4X, UL line array speaker-Silk Grey