aspirating smoke detector
FAAST LT-200 Aspirating System, 2 channel, 2 detector Vigilon Bundle
FAAST LT - 2 Channel c/w Vigilon Interface, PSU, Batteries & Wiring loom
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
This product has been discontinued.
ASD Interfaces are designed to integrate FAAST aspirating detection onto the Vigilon loop via a combined Power Supply Unit (PSU) and loop interface. The PSU provides necessary power and 24 hour battery backup compliant to EN54-4. The ASD Interface is supplied in a bundle kit complete with a FAAST or FAAST LT-200 as well as batteries and connection PCB.
Features & Benefits:- Designed to work with FAAST and FAAST LT-200 range
- Combined EN54-4 power supply and loop interface providing 24hr standby as standard
- Simple connection PCB eliminating the need for end of lines and special cabling between FAAST and loop interface
- Full status reporting of ASD and interface at Vigilon control panel
- Easy set up on Vigilon Commissioning Tool
- Designed to match the sleek aesthetics of the FAAST units
Others
- Brand
- System Sensor
Others
- Brand
- System Sensor
- Brand : System Sensor