/content/hbtbt/au/en/search-results.html

    Heat Detectors

    5151AUS Series Conventional Thermal Detector

    The Notifier 5151AUS Series of conventional heat/thermal detectors has been designed specifically for the Australian and New Zealand markets

    Overview

    The Notifier 5151AUS Series of conventional heat/thermal detectors has been designed specifically for the Australian and New Zealand markets using thermistor sensing technology to provide reliable detection of heat which would only be caused by a fire emergency. These detectors feature dual red LEDs and mounting base interchangeability with Notifier’s photoelectric smoke detectors

    Features & Benefits:
    • Dual LED design provides 360° viewing angle
    • Thermistor sensing technology
    • Uses universal B401 plug in base
    • Low profile
    • Built-in functional test switch activated by external magnet.
    Certifications:
    • AS7240.5-2004
    Name
    Date
    Size
    No Resources documents tagged to this product
    An error occurred . Please try after sometime
    Product Number
    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list
    5151AUS
    Conventional Thermal Detector, Fixed Temp 63deg, System Sensor, requires B401
    https://s7d1.scene7.com/is/image/Honeywell65/hbt-security-5151aus-5151ausseriesconventional-primaryimage
    5151AUS
    Conventional Thermal Detector, Fixed Temp 63deg, System Sensor, requires B401
    https://s7d1.scene7.com/is/image/Honeywell65/hbt-security-5151aus-5151ausseriesconventional-primaryimage
    5151HAUS
    Conventional Thermal Detector, Fixed Temp 90deg, System Sensor, requires B401
    https://s7d1.scene7.com/is/image/Honeywell65/hbt-security-5151aus-5151ausseriesconventional-primaryimage
    5151HAUS
    Conventional Thermal Detector, Fixed Temp 90deg, System Sensor, requires B401
    https://s7d1.scene7.com/is/image/Honeywell65/hbt-security-5151aus-5151ausseriesconventional-primaryimage
    5151RAUS
    Conventional Thermal Detector, Rate of Rise, 63deg
    https://s7d1.scene7.com/is/image/Honeywell65/hbt-security-5151aus-5151ausseriesconventional-primaryimage
    5151RAUS
    Conventional Thermal Detector, Rate of Rise, 63deg
    https://s7d1.scene7.com/is/image/Honeywell65/hbt-security-5151aus-5151ausseriesconventional-primaryimage
    5151RHAUS
    Conventional Thermal Detector, Rate of Rise, 90deg, System Sensor, requires B401
    https://s7d1.scene7.com/is/image/Honeywell65/hbt-security-5151aus-5151ausseriesconventional-primaryimage
    5151RHAUS
    Conventional Thermal Detector, Rate of Rise, 90deg, System Sensor, requires B401
    https://s7d1.scene7.com/is/image/Honeywell65/hbt-security-5151aus-5151ausseriesconventional-primaryimage