/content/hbtbt/au/en/search-results.html

Heat Detectors

Type 885-WP Sealed Heat Detector

Notifier Model 885-WP are 2-wire rate-of-rise with fixed temperature heat detector.

Overview

Notifier Model 885-WP are 2-wire rate-of-rise with fixed temperature heat detector. This detector is sealed against the entry of moisture to a rating of IP66 and is designed to provide open area protection in environments subject to moisture. The LED will latch on when the detector is in alarm and the detector base can be surface mounted or fitted to a 50mm or 60mm junction box.

Features & Benefits:
  • Type A2R 60°C fixed temperature and ROR operation
  • Sealed against entry of moisture (IP67)
  • Designed to provide open area protection in areas subject to moisture
  • Dual LED's for 360° visibility
  • Includes flying leads and base
Certifications:
  • AS7240.5: 2004
  • SAI Global Certificate # SMKH25312
Specifications

Others

  • Minimum Operating Ambient Temperature
    • -10 degree Celsius
  • Maximum Operating Voltage
    • 35
  • Maximum Standby Current
    • 140
  • Minimum Input Voltage
    • 8.5
  • Maximum Alarm Current
    • 10-130 milliampere
  • Overall Height
    • 4.75 centimetre
  • Overall Width
    • 10.25 centimetre
  • Overall Depth
    • 10.25 centimetre
  • Brand
    • Notifier
  • Conventional or Addressable
    • Conventional
  • Regulatory Approvals
    • AS7240.5: 2004; SAI Global Certificate # SMKH25312 Watt
  • Product Type
    • Heat Detector Degrees Celsius

Others

  • Minimum Operating Ambient Temperature
    • -10 degree Celsius
  • Maximum Operating Voltage
    • 35
  • Maximum Standby Current
    • 140
  • Minimum Input Voltage
    • 8.5
  • Maximum Alarm Current
    • 10-130 milliampere
  • Overall Height
    • 4.75 centimetre
  • Overall Width
    • 10.25 centimetre
  • Overall Depth
    • 10.25 centimetre
  • Brand
    • Notifier
  • Conventional or Addressable
    • Conventional
  • Regulatory Approvals
    • AS7240.5: 2004; SAI Global Certificate # SMKH25312 Watt
  • Product Type
    • Heat Detector Degrees Celsius
  • Minimum Operating Ambient Temperature : -10 degree Celsius
  • Maximum Operating Voltage : 35
  • Maximum Standby Current : 140
  • Minimum Input Voltage : 8.5
  • Maximum Alarm Current : 10-130 milliampere
  • Overall Height : 4.75 centimetre
  • Overall Width : 10.25 centimetre
  • Overall Depth : 10.25 centimetre
  • Brand : Notifier
  • Conventional or Addressable : Conventional
  • Regulatory Approvals : AS7240.5: 2004; SAI Global Certificate # SMKH25312 Watt
  • Product Type : Heat Detector Degrees Celsius
Product Number
Image
SKU
Description
alt
885-WP
Heat Detector, Conventional, Rate-of-Rise, 8.5-35V DC, IP66 Rating
Image
SKU
Description
alt
885-WP
Heat Detector, Conventional, Rate-of-Rise, 8.5-35V DC, IP66 Rating