/content/hbtbt/au/en/search-results.html

    Gas Detectors

    E3Point Gas Detector

    Commerical building toxic and combustable gas detector with remote sensor option

    Overview
    Toxic/combustible gas monitor that makes a commercial operation run more intelligently to protect people, property and the bottom line.
    Product Overview:
    E3Point is capable of detecting the widest range of toxic and combustible gases found in commercial building spaces and outbuildings, including CO, NO2, O2, H2, H2S, CH4 and C3H8. It can be used as a standalone unit with single or dual-gas detection (i.e. using a remote sensor) or deployed as a networkable device (interoperable with BACnet, Modbus or other Building Automation System): E3Point also functions with existing controller-based gas monitoring systems and wired-wireless gas monitoring system components.
    E3Point uses Demand Control Ventilation—through relays, Building Automation System (BAS) or controller—to increase energy savings, extend fan life and align with green building best practices. In its network configuration, E3Point also optimizes HVAC, fire/smoke, surveillance and other building systems performance.
    Intelligent product design reduces the unit’s cost of ownership while increasing flexibility of application. Smart sensors are pre-calibrated, auto-configure upon set-up and operate continuously on patented Reflex© technology which continuously monitors sensor cell condition and alerts user to fault status. The plug-n-play sensor cartridge, user-friendly menu and wiring options simplify installation and maintenance, and reduce the cost of gas monitoring over the life of the unit.
    To download calibration certificates for your E3Point follow the link below:https://www.honeywellanalytics.com/en/calibration-certificateAdditional Features and Benefits:
    Flexible Operation:
    • Comes in standalone, standalone with remote (dual gas mode) or network versions
    • Connects to analog or digital systems
    • Works with virtually any BAS including BACnet and Modbus
    • Connects to wired or wireless system (via 301CW wireless controller)
    • Wall or duct mount
    • Factory-calibrated cartridges
    Cost Effective:
    • Saves energy through Demand Control Ventilation (DCV)
    • Simplifies installation/maintenance through plug-n-play sensor
    • Remote sensor option provides dual gas monitoring (standalone version only)
    • Optimizes BAS, fire, ventilation and other security systems
    Versatile Communications:
    • Works through BAS to improve fault diagnostics and collect data on gas concentration levels, sensor condition, etc.
    • Couple with 301C to log data and daisy-chain up to 96 E3Point units
    Advanced Sensing Technology:
    • Detects CO, NO2, O2, H2, H2S, CH4, C3H8
    • Advanced electrochemical (for toxic gases)and catalytic bead (for combustible gases) sensor performance
    • Uses patented Reflex® and smart cartridge technologies
    Electrical Certifications:
    • US (ANSI/UL 61010-1)
    • Canada (CSA C22.2 No. 61010-1)
    Features & Benefits:
    • Standalone, standalone with remote (dual gas mode) or network versions available
    • Saves energy through Demand Control Ventilation
    Quick Specs:
    • Complete toxic and combustible gas detection system with onboard sounder
    • Available in single point or dual gas options
    • Analog 4-20 mA or Digital outputs (Bacnet, Modbus, and Lonworks)
    Specifications

    Overview

    • Brand
      • Honeywell
      • Honeywell
      • Notifier
    • Product Type
      • Commercial Gas

    Features

    • Sub-Category
      • Gas Detection Sensors & Transmitters
      • Gas Detection Sensors & Transmitters
    • Alarm Type
      • >85 dBA @3m (10 ft)
    • Alarm Included
      • Yes
    • Display Type
      • LCD
    • Display Included
      • Yes
    • Features & Benefits
      • Advanced Sensing Technology
      • Cost Effective
      • Flexible Operation
      • Plug-N-Play Ease
      • Range of Accessories
      • Versatile Communications
    • Relay Included
      • Yes
    • Sampling Pump Included
      • No
    • Sensors Included
      • 1
    • Visual Indicators
      • Amber LED 1: Alarm/Fault
      • Amber LED 2: Alarm/Fault
      • Green LED: Power

    Operating Characteristics

    • Minimum Temperature
      • -40˚C

    Technical Specifications

    • Analog Output Signal Type
      • mA
    • Display Matrix
      • 8 Character, 2 Line Backlit LCD
    • Relay Rated Load
      • 5A @250 VAC, 5A @30 VDC
    • Relay Output Configuration
      • 2 DPDT
    • Accuracy
      • ± 3% Full Scale @25°C

    Electrical Specifications

    • Analog Output Signal Current
      • 4 to 20 mA
    • Maximum Operating Current
      • 20 mA
    • Power Requirement
      • 24 VAC Nominal (17 to 27 VAC), 50/60 Hz, 0.35A
      • 24 VDC Nominal (20 to 38 VDC) with Remote Sensor: 7W

    Battery & Charging

    • Batteries Required
      • Yes
    • Batteries Included
      • Yes

    Material Specifications

    • Enclosure Material
      • Polycarbonate

    Dimensions & Weight

    • Dimension
      • 8.09 in x 5.87 in x 2.65 in
      • Remote Sensor: 1.36 in x 1.75 in x 2.56 in

    Applications & Compatibility

    • Application
      • Battery Charging Facilities
      • Boiler Room
      • Commercial Kitchen
      • Hospital/Ambulance Bay
      • Loading Dock
      • Parking Structure
      • Transport Terminal

    Others

    • Industry
      • Energy

    Overview

    • Brand
      • Honeywell
      • Honeywell
      • Notifier
    • Product Type
      • Commercial Gas

    Features

    • Sub-Category
      • Gas Detection Sensors & Transmitters
      • Gas Detection Sensors & Transmitters
    • Alarm Type
      • >85 dBA @3m (10 ft)
    • Alarm Included
      • Yes
    • Display Type
      • LCD
    • Display Included
      • Yes
    • Features & Benefits
      • Advanced Sensing Technology
      • Cost Effective
      • Flexible Operation
      • Plug-N-Play Ease
      • Range of Accessories
      • Versatile Communications
    • Relay Included
      • Yes
    • Sampling Pump Included
      • No
    • Sensors Included
      • 1
    • Visual Indicators
      • Amber LED 1: Alarm/Fault
      • Amber LED 2: Alarm/Fault
      • Green LED: Power

    Operating Characteristics

    • Minimum Temperature
      • -40˚C

    Technical Specifications

    • Analog Output Signal Type
      • mA
    • Display Matrix
      • 8 Character, 2 Line Backlit LCD
    • Relay Rated Load
      • 5A @250 VAC, 5A @30 VDC
    • Relay Output Configuration
      • 2 DPDT
    • Accuracy
      • ± 3% Full Scale @25°C

    Electrical Specifications

    • Analog Output Signal Current
      • 4 to 20 mA
    • Maximum Operating Current
      • 20 mA
    • Power Requirement
      • 24 VAC Nominal (17 to 27 VAC), 50/60 Hz, 0.35A
      • 24 VDC Nominal (20 to 38 VDC) with Remote Sensor: 7W

    Battery & Charging

    • Batteries Required
      • Yes
    • Batteries Included
      • Yes

    Material Specifications

    • Enclosure Material
      • Polycarbonate

    Dimensions & Weight

    • Dimension
      • 8.09 in x 5.87 in x 2.65 in
      • Remote Sensor: 1.36 in x 1.75 in x 2.56 in

    Applications & Compatibility

    • Application
      • Battery Charging Facilities
      • Boiler Room
      • Commercial Kitchen
      • Hospital/Ambulance Bay
      • Loading Dock
      • Parking Structure
      • Transport Terminal

    Others

    • Industry
      • Energy
    • Brand : Honeywell|Honeywell|Notifier
    • Sub-Category : Gas Detection Sensors & Transmitters|Gas Detection Sensors & Transmitters
    • Minimum Temperature : -40˚C
    • Alarm Type : >85 dBA @3m (10 ft)
    • Alarm Included : Yes
    • Analog Output Signal Type : mA
    • Analog Output Signal Current : 4 to 20 mA
    • Batteries Required : Yes
    • Batteries Included : Yes
    • Display Type : LCD
    • Display Matrix : 8 Character, 2 Line Backlit LCD
    • Display Included : Yes
    • Features & Benefits : Advanced Sensing Technology|Cost Effective|Flexible Operation|Plug-N-Play Ease|Range of Accessories|Versatile Communications
    • Relay Rated Load : 5A @250 VAC, 5A @30 VDC
    • Relay Output Configuration : 2 DPDT
    • Relay Included : Yes
    • Sampling Pump Included : No
    • Sensors Included : 1
    • Maximum Operating Current : 20 mA
    • Accuracy : ± 3% Full Scale @25°C
    • Visual Indicators : Amber LED 1: Alarm/Fault|Amber LED 2: Alarm/Fault|Green LED: Power
    • Product Type : Commercial Gas
    • Power Requirement : 24 VAC Nominal (17 to 27 VAC), 50/60 Hz, 0.35A|24 VDC Nominal (20 to 38 VDC) with Remote Sensor: 7W
    • Industry : Energy
    • Enclosure Material : Polycarbonate
    • Dimension : 8.09 in x 5.87 in x 2.65 in|Remote Sensor: 1.36 in x 1.75 in x 2.56 in
    • Application : Battery Charging Facilities|Boiler Room|Commercial Kitchen|Hospital/Ambulance Bay|Loading Dock|Parking Structure|Transport Terminal