/content/hbtbt/au/en/search-results.html

    Gas Detectors

    Gas Detector- Methane

    Discontinued

    The methane detector is part of gas detectors for industrial and tertiary use and Detector is equipped with a head catalytic sensitive element that measures the concentration of the explosive gas.

    Overview
    This product has been discontinued.
    Honeywell will provide product support until

    The methane detector is part of gas detectors for industrial and tertiary use. The detector is equipped with a head with a catalytic sensitive element that measures the concentration of the explosive gas on the scale of the LEL (Lower Explosive Limit) and LEI, with a full scale of 100% LEL.A Android application or PC software is available. Which allow field testing of the detector and modification of the configuration. The 700 series gas detectors are composed of two electronic boards; one that manages the calibration and compensation algorithms of the sensitive element, while the other with 4-20mA output interfaces directly with the G100 control unit or through the MMT / IIG4N module with the AM4000G control unit. Version with ATEX II 2G Ex-d IIC T6 Gb enclosure.