/content/hbtbt/au/en/search-results.html

    Gas Detectors

    Li-ion Tamer Gen 3 Gas Sensors

    Li-ion Tamer Gen 3 Sensors

    Overview

    Sensors detect lithium-ion battery electrolyte solvent vapours (off-gas detection), provide temperature and humidity monitoring of the space. Sensors transmit off-gas, temperature, and humidity readings via CANbus to the Hub.

    Certifications:
    • ETL Listed to UL 61010, CSA 22.2 NO. 61010
    • EN 61326-1:2013 for EU Directive (2014/30/EU)
    • RoHS 3 EU 2015/863
    • CE, UKCA, FCC
    Specifications

    Others

    • Minimum Operating Ambient Temperature
      • -10 to 50 °C
    • Minimum Operating Humidity
      • 20 % RH
    • Maximum Operating Humidity
      • 90 % RH
    • Features
      • Lifetime: >10 years
      • Minimum Response Time: 5 seconds
    • Technical Data
      • Minimum Sensitivity: 10 ppm/sec
    • Gases Detected
      • Lithium-ion battery electrolyte solvent vapors
    • For Use With
      • Li-ion Tamer

    Others

    • Minimum Operating Ambient Temperature
      • -10 to 50 °C
    • Minimum Operating Humidity
      • 20 % RH
    • Maximum Operating Humidity
      • 90 % RH
    • Features
      • Lifetime: >10 years
      • Minimum Response Time: 5 seconds
    • Technical Data
      • Minimum Sensitivity: 10 ppm/sec
    • Gases Detected
      • Lithium-ion battery electrolyte solvent vapors
    • For Use With
      • Li-ion Tamer
    • Minimum Operating Ambient Temperature : -10 to 50 °C
    • Minimum Operating Humidity : 20 % RH
    • Maximum Operating Humidity : 90 % RH
    • Features : Lifetime: >10 years|Minimum Response Time: 5 seconds
    • Technical Data : Minimum Sensitivity: 10 ppm/sec
    • Gases Detected : Lithium-ion battery electrolyte solvent vapors
    • For Use With : Li-ion Tamer