/content/hbtbt/au/en/search-results.html

    Bases

    B200S Intelligent Sounder and LF Sounder Base

    B200S Intelligent Sounder Bases set a new standard for performance, installation, and aesthetics. They are addressable sounder bases that require a unique, separate sounder base address.

    Overview

    B200S Intelligent Sounder Bases set a new standard for performance, installation, and aesthetics. They are addressable sounder bases that require a unique, separate sounder base address. The bases are available only in Velociti protocol and are designed for new and existing dwelling unit applications.-

    These sounder bases offer the functionality to capture the communications transmitted between the attached sensor head on the signal line loop and the fire alarm control panel (FACP). This allows the FACP to use the same address as the detector, but uses a unique device type on the loop. The bases are ideal to use for applications where the appearance is critical, as the design eliminates unsightly surface-mount boxes and employs a separate mounting plate that can be installed on various junction box sizes

    Features & Benefits:
    • Detects all four major elements of a fire
    • Separate CO detection signal
    • Separate audible signal for fire or CO alarm when used with a B200S series base
    • Highest nuisance alarm immunity
    • Automatic drift compensation for smoke and CO sensors
    • RealTest® CO testing capability
    • New modern profile with expanded color options
    • Uses only one address on the SLC loop
    • UL 268 7th edition, UL 521, and UL 2075 listed
    • 10-year CO cell with end-of-life warning
    Certifications:
    • UL Standards: UL 268- UL 464
    • UL: S1911
    • FM: 3035027
    • CSFM: 7300-1653:0213
    • ISO 9001
    Others
    Name
    Description
    File Size
    Date
    Size
    B200S-B200S-LF Intelligent Sounder Bases Datasheet - System Sensor
    application/pdf 186.26 KB
    7/27/2023
    186.26 KB
    B200S-IV BIM File
    application/x-tika-msoffice 792 KB
    792 KB
    B200S-LF-WH BIM File
    application/x-tika-msoffice 792 KB
    792 KB
    B200S-WH BIM File
    application/x-tika-msoffice 792 KB
    792 KB
    B200S-LF-IV BIM File
    application/x-tika-msoffice 1.07 MB
    1.07 MB
    B200S-LF BIM File
    application/x-tika-msoffice 1.07 MB
    1.07 MB
    200 Series Smoke Detectors-Data Sheet
    application/pdf 191.75 KB
    8/3/2023
    191.75 KB
    Select Series Bases Data Sheet - System Sensor
    application/pdf 370.03 KB
    8/1/2023
    370.03 KB
    Low Frequency Sounder Bases Specification
    application/vnd.openxmlformats-officedocument.wordprocessingml.document 12.3 KB
    5/14/2023
    12.3 KB
    B200S - B200S-LF Addressable Sounder Base Data Sheet - Honeywell
    application/pdf 208.7 KB
    8/1/2023
    208.7 KB
    Addressable Detectors Compatibility Guide
    application/pdf 83.51 KB
    5/11/2023
    83.51 KB
    System Sensor Low Frequency Sounder Base Engineering Specification
    application/pdf 110.87 KB
    7/27/2023
    110.87 KB
    B200S-LF CAD Drawing
    image/vnd.dwg 1004.6 KB
    4/28/2023
    1004.6 KB
    B200S CAD Drawing
    image/vnd.dwg 961.83 KB
    4/28/2023
    961.83 KB
    200 Series Smoke Detectors Datasheet
    application/pdf 191.75 KB
    5/14/2023
    191.75 KB
    Select Series Bases (SPDS901) Datasheet
    application/pdf 370.03 KB
    5/14/2023
    370.03 KB
    System Sensor Canada Base Reference Guide
    application/pdf 424.95 KB
    7/7/2022
    424.95 KB
    Data Sheet
    Name
    Description
    File Size
    Date
    Size
    Intelligent Bases Data Sheet - Gamewell-FCI
    application/pdf 189.4 KB
    8/3/2023
    189.4 KB
    Intelligent Bases Datasheet - Silent Knight
    application/pdf 193.29 KB
    8/1/2023
    193.29 KB
    Velociti Series B200S Sounder Base Data Sheet - Gamewell-FCI
    application/pdf 80.89 KB
    8/1/2023
    80.89 KB
    B200S-LF Low Frequency Sounder Base Data Sheet - Gamewell-FCI
    application/pdf 91.93 KB
    8/1/2023
    91.93 KB
    Intelligent Bases Data Sheet - Notifier
    application/pdf 286.42 KB
    8/1/2023
    286.42 KB
    200 Series Mounting Base Options Datasheet - System Sensor Canada
    application/pdf 200.98 KB
    8/1/2023
    200.98 KB
    B200S-B200S-LF - Intelligent Sounder Base Datasheet - Silent Knight
    application/pdf 231.37 KB
    7/27/2023
    231.37 KB
    B200S-B200S-LF Intelligent Sounder Base with CO Support Datasheet - Silent Knight
    application/pdf 215.77 KB
    7/27/2023
    215.77 KB
    Name
    Description
    File Size
    Date
    Size
    B200S-B200S-LF Intelligent Sounder Bases Datasheet - System Sensor
    application/pdf 186.26 KB
    7/27/2023
    186.26 KB
    B200S-IV BIM File
    application/x-tika-msoffice 792 KB
    792 KB
    B200S-LF-WH BIM File
    application/x-tika-msoffice 792 KB
    792 KB
    B200S-WH BIM File
    application/x-tika-msoffice 792 KB
    792 KB
    B200S-LF-IV BIM File
    application/x-tika-msoffice 1.07 MB
    1.07 MB
    B200S-LF BIM File
    application/x-tika-msoffice 1.07 MB
    1.07 MB
    200 Series Smoke Detectors-Data Sheet
    application/pdf 191.75 KB
    8/3/2023
    191.75 KB
    Intelligent Bases Data Sheet - Gamewell-FCI
    application/pdf 189.4 KB
    8/3/2023
    189.4 KB
    Intelligent Bases Datasheet - Silent Knight
    application/pdf 193.29 KB
    8/1/2023
    193.29 KB
    Velociti Series B200S Sounder Base Data Sheet - Gamewell-FCI
    application/pdf 80.89 KB
    8/1/2023
    80.89 KB
    B200S-LF Low Frequency Sounder Base Data Sheet - Gamewell-FCI
    application/pdf 91.93 KB
    8/1/2023
    91.93 KB
    Intelligent Bases Data Sheet - Notifier
    application/pdf 286.42 KB
    8/1/2023
    286.42 KB
    200 Series Mounting Base Options Datasheet - System Sensor Canada
    application/pdf 200.98 KB
    8/1/2023
    200.98 KB
    Select Series Bases Data Sheet - System Sensor
    application/pdf 370.03 KB
    8/1/2023
    370.03 KB
    Low Frequency Sounder Bases Specification
    application/vnd.openxmlformats-officedocument.wordprocessingml.document 12.3 KB
    5/14/2023
    12.3 KB
    B200S - B200S-LF Addressable Sounder Base Data Sheet - Honeywell
    application/pdf 208.7 KB
    8/1/2023
    208.7 KB
    B200S-B200S-LF - Intelligent Sounder Base Datasheet - Silent Knight
    application/pdf 231.37 KB
    7/27/2023
    231.37 KB
    B200S-B200S-LF Intelligent Sounder Base with CO Support Datasheet - Silent Knight
    application/pdf 215.77 KB
    7/27/2023
    215.77 KB
    Addressable Detectors Compatibility Guide
    application/pdf 83.51 KB
    5/11/2023
    83.51 KB
    System Sensor Low Frequency Sounder Base Engineering Specification
    application/pdf 110.87 KB
    7/27/2023
    110.87 KB
    B200S-LF CAD Drawing
    image/vnd.dwg 1004.6 KB
    4/28/2023
    1004.6 KB
    B200S CAD Drawing
    image/vnd.dwg 961.83 KB
    4/28/2023
    961.83 KB
    200 Series Smoke Detectors Datasheet
    application/pdf 191.75 KB
    5/14/2023
    191.75 KB
    Select Series Bases (SPDS901) Datasheet
    application/pdf 370.03 KB
    5/14/2023
    370.03 KB
    System Sensor Canada Base Reference Guide
    application/pdf 424.95 KB
    7/7/2022
    424.95 KB
    Name
    Description
    File Size
    Date
    Size
    B200S-B200S-LF Intelligent Sounder Bases Datasheet - System Sensor
    186.26 KB
    7/27/2023
    B200S-IV BIM File
    792 KB
    B200S-LF-WH BIM File
    792 KB
    B200S-WH BIM File
    792 KB
    B200S-LF-IV BIM File
    1.07 MB
    B200S-LF BIM File
    1.07 MB
    200 Series Smoke Detectors-Data Sheet
    191.75 KB
    8/3/2023
    Select Series Bases Data Sheet - System Sensor
    370.03 KB
    8/1/2023
    Low Frequency Sounder Bases Specification
    12.3 KB
    5/14/2023
    B200S - B200S-LF Addressable Sounder Base Data Sheet - Honeywell
    208.7 KB
    8/1/2023
    Addressable Detectors Compatibility Guide
    83.51 KB
    5/11/2023
    System Sensor Low Frequency Sounder Base Engineering Specification
    110.87 KB
    7/27/2023
    B200S-LF CAD Drawing
    1004.6 KB
    4/28/2023
    B200S CAD Drawing
    961.83 KB
    4/28/2023
    200 Series Smoke Detectors Datasheet
    191.75 KB
    5/14/2023
    Select Series Bases (SPDS901) Datasheet
    370.03 KB
    5/14/2023
    System Sensor Canada Base Reference Guide
    424.95 KB
    7/7/2022
    Intelligent Bases Data Sheet - Gamewell-FCI
    189.4 KB
    8/3/2023
    Intelligent Bases Datasheet - Silent Knight
    193.29 KB
    8/1/2023
    Velociti Series B200S Sounder Base Data Sheet - Gamewell-FCI
    80.89 KB
    8/1/2023
    B200S-LF Low Frequency Sounder Base Data Sheet - Gamewell-FCI
    91.93 KB
    8/1/2023
    Intelligent Bases Data Sheet - Notifier
    286.42 KB
    8/1/2023
    200 Series Mounting Base Options Datasheet - System Sensor Canada
    200.98 KB
    8/1/2023
    B200S-B200S-LF - Intelligent Sounder Base Datasheet - Silent Knight
    231.37 KB
    7/27/2023
    B200S-B200S-LF Intelligent Sounder Base with CO Support Datasheet - Silent Knight
    215.77 KB
    7/27/2023