/content/hbtbt/au/en/search-results.html

    Bases

    Select Series 4-Inch Mounting Base

    B501 bases are four-inch flangeless mounting bases designed for use with System Sensor® 200 Series detectors. They are intended for use with intelligent systems that have screw terminals for power (+ and -) and remote annunciator connections.

    Overview

    B501 bases are four-inch flangeless mounting bases designed for use with System Sensor® 200 Series detectors. They are intended for use with intelligent systems that have screw terminals for power (+ and -) and remote annunciator connections.

    Features & Benefits:
    • Bases enable quick and secure detector plug-in
    • SEMS screws provide easy wiring connection
    • Support for 24 to 12 AWG provides installation flexibility
    • Multiple accessory options provide mounting flexibility
    Certifications:
    • UL
    • ULC
    • FM
    • CSFM
    Others
    Name
    Description
    File Size
    Date
    Size
    Sirene Con Lampeggiante Indirizzate-Data Sheet
    application/pdf 1.01 MB
    6/1/2023
    1.01 MB
    Morley Wireless Data Sheet
    application/pdf 317.71 KB
    11/19/2024
    317.71 KB
    B501AP/B524HTR Installation Instructions
    application/pdf 144.55 KB
    11/19/2024
    144.55 KB
    Dnre – Camera Di Analisi Per Di Analisi Per Sistema Indirizzato Sistema Indirizzato-Data Sheet
    application/pdf 201.97 KB
    6/1/2023
    201.97 KB
    System Sensor Canada Base Reference Guide
    application/pdf 424.95 KB
    5/11/2023
    424.95 KB
    B501-WHITE BIM File
    application/x-tika-msoffice 792 KB
    792 KB
    Rivelatore Termico Con Intervento A 58-Declaration of Conformity
    application/pdf 384.11 KB
    6/1/2023
    384.11 KB
    Centrale 2 Loop-Drawings and Diagrams
    application/pdf 4.61 MB
    6/1/2023
    4.61 MB
    B401BH and B401BHA Conventional Bases with Sounder Listing
    application/pdf 164.46 KB
    8/3/2023
    164.46 KB
    Sistema Analogico Schemi Di Collegamento-Drawings and Diagrams
    application/pdf 15.53 MB
    6/1/2023
    15.53 MB
    B210LP - B501 Addressable Detector Bases Data Sheet
    application/pdf 703.4 KB
    8/3/2023
    703.4 KB
    B501-IV BIM File
    application/x-tika-msoffice 1.07 MB
    1.07 MB
    B501W Drawing
    text/plain 422.92 KB
    4/28/2023
    422.92 KB
    B501 CAD Drawing
    image/vnd.dwg 286.59 KB
    4/28/2023
    286.59 KB
    B210LP & B501 Addressable Detector Mounting Base Data Sheet - Silent Knight
    application/pdf 535.36 KB
    8/3/2023
    535.36 KB
    200 Series Mounting Base Options Data Sheet - System Sensor
    application/pdf 329.38 KB
    8/3/2023
    329.38 KB
    Installation Instructions
    Name
    Description
    File Size
    Date
    Size
    System Sensor Base-Detector Compatibility Chart
    application/pdf 53.71 KB
    5/8/2023
    53.71 KB
    Data Sheet
    Name
    Description
    File Size
    Date
    Size
    Intelligent Bases Data Sheet - Gamewell-FCI
    application/pdf 189.4 KB
    8/3/2023
    189.4 KB
    Intelligent Bases Data Sheet - Fire-Lite
    application/pdf 291.34 KB
    8/3/2023
    291.34 KB
    Intelligent Bases Data Sheet - Notifier
    application/pdf 286.42 KB
    8/1/2023
    286.42 KB
    Name
    Description
    File Size
    Date
    Size
    Sirene Con Lampeggiante Indirizzate-Data Sheet
    application/pdf 1.01 MB
    6/1/2023
    1.01 MB
    Morley Wireless Data Sheet
    application/pdf 317.71 KB
    11/19/2024
    317.71 KB
    B501AP/B524HTR Installation Instructions
    application/pdf 144.55 KB
    11/19/2024
    144.55 KB
    Dnre – Camera Di Analisi Per Di Analisi Per Sistema Indirizzato Sistema Indirizzato-Data Sheet
    application/pdf 201.97 KB
    6/1/2023
    201.97 KB
    System Sensor Canada Base Reference Guide
    application/pdf 424.95 KB
    5/11/2023
    424.95 KB
    Intelligent Bases Data Sheet - Gamewell-FCI
    application/pdf 189.4 KB
    8/3/2023
    189.4 KB
    B501-WHITE BIM File
    application/x-tika-msoffice 792 KB
    792 KB
    Rivelatore Termico Con Intervento A 58-Declaration of Conformity
    application/pdf 384.11 KB
    6/1/2023
    384.11 KB
    Intelligent Bases Data Sheet - Fire-Lite
    application/pdf 291.34 KB
    8/3/2023
    291.34 KB
    Centrale 2 Loop-Drawings and Diagrams
    application/pdf 4.61 MB
    6/1/2023
    4.61 MB
    B401BH and B401BHA Conventional Bases with Sounder Listing
    application/pdf 164.46 KB
    8/3/2023
    164.46 KB
    Sistema Analogico Schemi Di Collegamento-Drawings and Diagrams
    application/pdf 15.53 MB
    6/1/2023
    15.53 MB
    B210LP - B501 Addressable Detector Bases Data Sheet
    application/pdf 703.4 KB
    8/3/2023
    703.4 KB
    B501-IV BIM File
    application/x-tika-msoffice 1.07 MB
    1.07 MB
    B501W Drawing
    text/plain 422.92 KB
    4/28/2023
    422.92 KB
    B501 CAD Drawing
    image/vnd.dwg 286.59 KB
    4/28/2023
    286.59 KB
    System Sensor Base-Detector Compatibility Chart
    application/pdf 53.71 KB
    5/8/2023
    53.71 KB
    B210LP & B501 Addressable Detector Mounting Base Data Sheet - Silent Knight
    application/pdf 535.36 KB
    8/3/2023
    535.36 KB
    200 Series Mounting Base Options Data Sheet - System Sensor
    application/pdf 329.38 KB
    8/3/2023
    329.38 KB
    Intelligent Bases Data Sheet - Notifier
    application/pdf 286.42 KB
    8/1/2023
    286.42 KB
    Name
    Description
    File Size
    Date
    Size
    Sirene Con Lampeggiante Indirizzate-Data Sheet
    1.01 MB
    6/1/2023
    Morley Wireless Data Sheet
    317.71 KB
    11/19/2024
    B501AP/B524HTR Installation Instructions
    144.55 KB
    11/19/2024
    Dnre – Camera Di Analisi Per Di Analisi Per Sistema Indirizzato Sistema Indirizzato-Data Sheet
    201.97 KB
    6/1/2023
    System Sensor Canada Base Reference Guide
    424.95 KB
    5/11/2023
    B501-WHITE BIM File
    792 KB
    Rivelatore Termico Con Intervento A 58-Declaration of Conformity
    384.11 KB
    6/1/2023
    Centrale 2 Loop-Drawings and Diagrams
    4.61 MB
    6/1/2023
    B401BH and B401BHA Conventional Bases with Sounder Listing
    164.46 KB
    8/3/2023
    Sistema Analogico Schemi Di Collegamento-Drawings and Diagrams
    15.53 MB
    6/1/2023
    B210LP - B501 Addressable Detector Bases Data Sheet
    703.4 KB
    8/3/2023
    B501-IV BIM File
    1.07 MB
    B501W Drawing
    422.92 KB
    4/28/2023
    B501 CAD Drawing
    286.59 KB
    4/28/2023
    B210LP & B501 Addressable Detector Mounting Base Data Sheet - Silent Knight
    535.36 KB
    8/3/2023
    200 Series Mounting Base Options Data Sheet - System Sensor
    329.38 KB
    8/3/2023
    System Sensor Base-Detector Compatibility Chart
    53.71 KB
    5/8/2023
    Intelligent Bases Data Sheet - Gamewell-FCI
    189.4 KB
    8/3/2023
    Intelligent Bases Data Sheet - Fire-Lite
    291.34 KB
    8/3/2023
    Intelligent Bases Data Sheet - Notifier
    286.42 KB
    8/1/2023
    Product Number
    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list
    B501AP
    Mounting Base, 200 Series, White
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-fire-b501ap-200-series-detector-mounting-base-primaryimage-1
    B501AP
    Mounting Base, 200 Series, White
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-fire-b501ap-200-series-detector-mounting-base-primaryimage-1
    B501AP-BK
    Addressable Detector, Standard Mounting Base, Black
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-fire-b501ap-bk-200-series-detector-mounting-base-primaryimage-1
    B501AP-BK
    Addressable Detector, Standard Mounting Base, Black
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-fire-b501ap-bk-200-series-detector-mounting-base-primaryimage-1
    B501AP-IV
    Addressable Sensor Base, ivory
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-fire-B501AP-IV
    B501AP-IV
    Addressable Sensor Base, ivory
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-fire-B501AP-IV