Heat Detectors
200 Series Intelli Low-Profile Plug-In Detector
200 series intelligent low-profile plug-in detectors use an innovative thermistor sensing circuit to produce rate-of-rise thermal detection in low-profile packages.
200 series intelligent low-profile plug-in detectors use an innovative thermistor sensing circuit to produce 57°C (135°F) fixed and rate-of-rise thermal detection in low-profile packages. These thermal detectors provide cost-effective, intelligent property protection in a variety of applications.
Features & Benefits:- Sleek, low-profile design
- Analog communications
- Low standby current
- Rotary address switches
- Superior EMI protection
- Dual LEDs for 360° visibility
- ULC
- FM Approved