Heat Detectors
951 Series Intelligent Plug-In Thermal Detectors
Notifier FST-951 Series intelligent thermal detectors are designed for both performance and aesthetics and are direct replacements for the FST-851AUS Series
Notifier FST-951 Series intelligent thermal detectors are designed for both performance and aesthetics and are direct replacements for the FST-851 Series. A new modern, sleek, contemporary design and advanced thermal technologies make the FST-951 Series ideal for both system operation and building design. The point ID address, set using rotary decimal switches provide specific detector locations.Our thermal detectors use an innovative thermistor sensing circuit to Class A2S (59°C), Class A2R (Rate-of-Rise 59°C) and Class C (88°C) high-temperature detection for cost-effective, intelligent property protection
Features & Benefits:- New modern profile with color options available
- Addressable-analog communication with noise immunity for trouble-free installation.
- Compatible with FlashScan® protocol Fire Alarm Control Panels.
- Simple, rotary decimal addressing (1-99 on CLIP systems, 1-159 on FlashScan systems).
- Dual LED design provides 360° viewing angle.
- Visible bi-color LEDs blink green every time the detector is addressed, and illuminate steady red on alarm (FlashScan systems only).
- Fiixed Temp, Rate-of-Rise and High Temperatue options
- Walk test with address display (an address on 121 will blink the detector LED: 12-[pause]-1(FlashScan systems only).
- Built-in functional test switch activated by magnet.
- Built-in tamper-resistant lock.
- Available in Ivory, White and Black
- FST-951AUS (-IV & -BL) & FST-951AUS(-IV & -BL): AS 7240.5 (A2S); SAI Global Certificate SMK40640-2 and SMKH25312
- FST-951HAUS (-IV & -BL): AS 7240.5 (Type C); SAI Global Certificate SMK40640-2 and SMKH25312
- New Zealand equipment register # NI/233
Others
- Brand
- Notifier
Others
- Brand
- Notifier
- Brand : Notifier