/content/hbtbt/au/en/search-results.html

    Smoke Detectors

    Notifier NP-200 Series Photoelectric Smoke Detector

    Discontinued

    Notifier NP-200 Series Photoelectric Smoke Detector is unique optical sensing chamber is engineered to sense smoke produced by a wide range of combustion sources.

    Overview
    This product has been discontinued.
    Honeywell will provide product support until
    The Notifier NP-200 Series intelligent plug-in smoke detectors are designed for both performance and aesthetics, and are direct replacements for the NP-100 Series.
    A new modern, sleek, contemporary design and enhanced optical sensing chamber is engineered to sense smoke produced by a wide range of combustion sources in accordance with more stringent code standards. Exclusively for use with NOTIFIER’s Fire Warden Series addressable fire alarm control panels, the NP-200 Series point ID capability allows each detector’s address to be set with rotary, decimal address switches, providing exact detector location for emergency personnel to quickly locate a fire during its early stages, potentially saving precious rescue time while also reducing property damage. Two LEDs on each sensor light to provide a local, visible sensor indication. The NP-200 Series also offers 135F (57C) fixed temperature thermal sensing on the NP-200T and a remote test capable detector on the NP-200R for use with DNR(A)/DNRW duct smoke detector housings.Features & Benefits:
    • Sleek, low-profile design
    • Available in both Bright White (for new installations) and Ivory (for legacy installations)
    • Photoelectric smoke detection
    • Analog communications
    • Low standby current
    • Rotary address switches
    • Dual LEDs for 360° visibility
    Certifications:
    • UL/ULC Listing: S1115
    • FM Approved
    • CSFM: 7272-0028:0503
    Specifications

    Others

    • Brand
      • NOTIFIER
      • System Sensor
    • Detection Sensor Type
      • Photoelectric

    Others

    • Brand
      • NOTIFIER
      • System Sensor
    • Detection Sensor Type
      • Photoelectric
    • Brand : NOTIFIER|System Sensor
    • Detection Sensor Type : Photoelectric