Power Supplies
45W Power Supply Unit
The power supply units are designed for maximum 18 Ah battery capacity and this power supply units can be used with the MB-Secure IACP series in combination with the 013730 (ZG20) housing.
The power supply units are designed for maximum 18 Ah battery capacity and this power supply units can be used with the MB-Secure IACP series in combination with the 013730 (ZG20) housing. The individual power supply/charger units are distinguished in particular by their permanent accumulator monitoring, voltage stabilization and current limitation.
The accumulators used with the energy supply must have been tested and approved by the VdS. For the parallel connection of accumulators, only accumulators of the same type and age and from the same production series may be used. Moreover, the regulations according to DIN VDE 0833-1 must be observed.
Fully electronic, voltage stabilized and current limiting power supply/charger unit for stand by parallel operation with deep discharging protection, battery monitoring and battery defect recognition, designed for max. 18 Ah battery capacity. The power supply can be used with the MB-Secure IACP series in combination with the 013730 (ZG20) housing. Connection is done directly to the power supply connector of the MB-Secure. Additionally there are 2 LEDs for status and fault identification are available.
Features & Benefits:- Permanent battery monitoring
- Temperature-guided battery charging voltage
- Voltage stabilized with current limiting
- Deep discharge protection
- Charging connection monitoring
- Battery defect recognition
- G115701, class A
- EN 50131-6, Grade 2, class II