/content/hbtbt/au/en/search-results.html

    control panels

    V3 ACS AES RJ45 Ethernet

    Discontinued

    V3 ACS AES RJ45 Ethernet

    Overview
    This product has been discontinued.
    Honeywell will provide product support until
    The Vindicator® V3 ACS controller is a self contained access control system that does not require a PC or Windows software to operate. The V3 ACS solution consists of any number of V3 ACS controllers, readers, door hardware and other I/O. Each V3 ACS controller houses the necessary credential database to administer complex access routines for predefined regions of a facility by interfacting with its associated credential readers and access control hardware. 
    The V3 ACS controller will also route security related events to the V3 IDS head end controller for processing and display to the operator. With on-board cryptography and I/O options, the V3 ACS controlleroffers a simple cost effective solution with little maintenance - no Windows updates to perform and no worries about virus infections or hard drive crashes.

    Features & Benefits:
    • Scalable - As the on-line user population increases, data clustering between two or more V3 ACS servers provides additional on-line information storage, rather than requiring additional servers or using off-line PC storage. Each V3 server can house more than 30,000 credentials.
    • Advanced Access Control Features -Administrator-defined rules processing provides easy maintenance and increased control over user groups. Flexible visitor processing with escort specification can tie specific visitors to particular escorts in selected locations. The system supports configurations for card, card + PIN, PIN-only, and card + PIN + biometric access for flexible user identification.
    • Enhanced Enterprise Capabilities -When coupled with the powerful V3 IDS server, the enterprise potential of the system is enhanced. The watchman’s tour function can be used to ensure proper, safe and regular rounds by staff personnel, ensuring credentials are presented to a set of readers in a particular order within a specified amount of time. The global anti-passback feature controls user access based on individual authorization.
    • Powerful Administration and Maintenance Interface - A single V3 ACS server can be used as a remote configuration interface for other V3 ACS servers in the network and to interface downstream Vindicator transponders with intrusion sensors and devices. This interface automatically replicates local changes throughout the network and saves time and effort. The V3 ACS server  also speeds installation and enhances troubleshooting by providing a powerful maintenance console for performing device and network diagnostics.
    Certifications:
    • FIPS 201, UL-294