/content/hbtbt/au/en/search-results.html

    Communicators

    MAXPRO Intrusion Peripherals - 4G/LTE Communications Module

    Discontinued

    The MAXPRO® Intrusion (MPI) 4G/LTE Module is an optional communication module intended for use with the MPI Control Panel.

    Overview
    This product has been discontinued.
    Honeywell will provide product support until

    MAXPRO Intrusion (MPI) is part of the MAXPRO® family of products, and the system and its peripheral devices must be connected to MAXPRO Cloud for configuration, maintenance, and management.

    MAXPRO Cloud is a fully integrated access, video, and intrusion Security-as-a-Service platform. Ideal for small to medium businesses, MAXPRO Cloud makes single or multi-site building security simple and scalable. Users can manage their security system from anywhere at any time via any standard web browser or our innovative mobile app.

    The MPI 4G/LTE Module is an optional communication module intended for use with the MPI Control Panel. It can provide a full backup path for the Ethernet connection, providing cellular radio communication for delivery of alarms and other messages to the central monitoring station.

    Features & Benefits:
    • Alarm and message delivery for monitoring
    • Backup path for Ethernet connection
    • Cellular radio communication
    • Two SMA cable/SMA isolator/SMA antenna sets
    Certifications:
    • Suitable for use in systems designed to comply with EN 50131-3:2009 Grade 3 Environmental Class II and PD 6662:2017.
    • Tested for compliance by BRE Global Ltd. UK to: EN 50136-2:2013 (For category,please see the installation guide for the certified Control Panel).
    • EN 50131-10:2014 Type Y when used with certified MAXPRO Intrusion MPIP Controller in MPIBXM35 enclosure.
    Specifications

    Others

    • Brand
      • Honeywell
      • Honeywell Security

    Others

    • Brand
      • Honeywell
      • Honeywell Security
    • Brand : Honeywell|Honeywell Security