/content/hbtbt/au/en/search-results.html

    I/O Modules

    P026-XX-B

    The Boxed power supply unit with integrated RIO is of 2.74A and is designed to reports AC, battery and fuse status to the Galaxy control panels.

    Overview

    The Boxed power supply unit with integrated RIO is of 2.74A and is designed to reports AC, battery and fuse status to the Galaxy control panels as well as tamper information over the Galaxy RS485 interface. The Galaxy RIO which is integrated in the unit provides 8 programmable inputs and 4 outputs.

    Certifications:
    • EN50131-1:2006
    Specifications

    Others

    • Product Type
      • Galaxy Power RIO Panel
    • Brand
      • Honeywell Security

    Others

    • Product Type
      • Galaxy Power RIO Panel
    • Brand
      • Honeywell Security
    • Product Type : Galaxy Power RIO Panel
    • Brand : Honeywell Security
    Brochure
    Name
    Description
    File Size
    Date
    Size
    Catalogue Intrusion 2009
    application/pdf 2.45 MB
    10/3/2024
    2.45 MB
    Installation Instructions
    Name
    Description
    File Size
    Date
    Size
    Synoptique Galaxy- Dimension
    application/pdf 477.87 KB
    5/8/2023
    477.87 KB
    Data Sheet
    Name
    Description
    File Size
    Date
    Size
    Galaxy 2: fiche technique
    application/pdf 134.44 KB
    5/14/2023
    134.44 KB
    G2 Solution de protection mixte et flexible, dsormais compatible avec le dtecteur bidirectionnel sans fil DUAL TEC
    application/pdf 657.1 KB
    5/14/2023
    657.1 KB
    Name
    Description
    File Size
    Date
    Size
    Galaxy 2: fiche technique
    application/pdf 134.44 KB
    5/14/2023
    134.44 KB
    G2 Solution de protection mixte et flexible, dsormais compatible avec le dtecteur bidirectionnel sans fil DUAL TEC
    application/pdf 657.1 KB
    5/14/2023
    657.1 KB
    Catalogue Intrusion 2009
    application/pdf 2.45 MB
    10/3/2024
    2.45 MB
    Synoptique Galaxy- Dimension
    application/pdf 477.87 KB
    5/8/2023
    477.87 KB
    Name
    Description
    File Size
    Date
    Size
    Catalogue Intrusion 2009
    2.45 MB
    10/3/2024
    Synoptique Galaxy- Dimension
    477.87 KB
    5/8/2023
    Galaxy 2: fiche technique
    134.44 KB
    5/14/2023
    G2 Solution de protection mixte et flexible, dsormais compatible avec le dtecteur bidirectionnel sans fil DUAL TEC
    657.1 KB
    5/14/2023
    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list