/content/hbtbt/au/en/search-results.html

    Air Quality Sensors

    C7232B Duct Mount CO2 Sensor

    The C7232 stand-alone Carbon Dioxide (CO2) Sensors and Controllers are used for determining ventilation necessity with HVAC controllers and to manage the amount of fresh outdoor air supplied to maintain acceptable levels of CO2 in the space.

    Overview

    The C7232 Sensor and Controller is a stand-alone carbon dioxide (CO2) sensor for use in determining ventilation necessity with HVAC controllers. The C7232 measures the CO2 concentration in the ventilated space or duct. The C7232 is used in ventilation and air conditioning systems to control the amount of fresh outdoor air supplied to maintain acceptable levels of CO2 in the space.

    Features & Benefits:
    • Used for CO2 based ventilation control.
    • Models available with LCD that provides sensor readings and status information.
    • Non-Dispersion-Infrared (NDIR) technology used to measure carbon dioxide gas.
    • Device provides voltage or current output based on CO2 levels.
    • Models available with SPST relay output.
    • Automatic Background Calibration (ABC) algorithm based on long-term evaluation reduces required typical zero-drift check maintenance.
    Certifications:
    • CE
    • Underwriters Laboratories Inc. Listed, File No. E4436
    • cUL
    • C7232B: Flammability Rating, UL94-5V
    • C7232A: NEMA1
    • C7232B: NEMA3
    Name
    Date
    Size
    No Resources documents tagged to this product
    An error occurred . Please try after sometime
    Product Number
    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list
    C7232A1008/U
    CO2 Sensor, Wall-Mount, Display, 02 to 10V DC or 04-20mA output
    https://honeywell.scene7.com/is/image/Honeywell65/HBT-BMS-C7232A1008-c4-6-1
    C7232A1008/U
    CO2 Sensor, Wall-Mount, Display, 02 to 10V DC or 04-20mA output
    https://honeywell.scene7.com/is/image/Honeywell65/HBT-BMS-C7232A1008-c4-6-1
    C7232A1016/U
    CO2 Sensor, Wall-Mount, 02 to 10V DC or 04 to 20mA Output
    C7232A1016/U
    CO2 Sensor, Wall-Mount, 02 to 10V DC or 04 to 20mA Output
    C7232B1006/U
    CO2 Sensor, Wall-Mount, Display, 02 to 10V DC or 04 to 20mA Output
    C7232B1006/U
    CO2 Sensor, Wall-Mount, Display, 02 to 10V DC or 04 to 20mA Output
    C7232B1022/U
    CO2 sensor, Include Display, Duct-Mount, 142 mm H x 84 mm W x 87 mm D, 203 mm Sensing Tube, No Logo
    C7232B1022/U
    CO2 sensor, Include Display, Duct-Mount, 142 mm H x 84 mm W x 87 mm D, 203 mm Sensing Tube, No Logo
    C7232B1030/U
    CO2 Sensor, Duct-Mount, 02 to 10V DC or 04 to 20 mA
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-c7232b1030-u-co2-ductsensor-2-10vdc-0-4-20ma
    C7232B1030/U
    CO2 Sensor, Duct-Mount, 02 to 10V DC or 04 to 20 mA
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-c7232b1030-u-co2-ductsensor-2-10vdc-0-4-20ma