Air Quality Sensors
EC-F9 NH3 Gas Monitor
The EC-F9 Gas Monitors are designed for use in NH3 monitoring applications. All units are available in NEMA 1 painted steel or stainless enclosure, with or without ATMOS technology.
The EC-F9 Gas Monitors are designed for use in NH3 monitoring applications. All units are available in NEMA 1 painted steel or stainless enclosure, with or without ATMOS technology. ATMOS technology allows for operation in environments with temperatures as low as -50°F. The Manning EC-F9-NH3 with Sensor Check™ features industry-leading performance gas detection technology and adds a built-in system to monitor and predict the sensor’s electrical viability. The easy to read display allows for quick visual error events upon start up and troubleshooting and can be calibrated without a voltmeter.
Features & Benefits:- Rapid response to ammonia
- Provides a linear output of 4-20 mA as a function of refrigerant concentration
- Real time calibration eliminates maintenance downtime
- Automatically adapts to its environment and provides accurate and reliable performance
- Sensor Check™ technology
- Tests the sensor every 24 hours for electrical viability
- Indication can be detected by a Manning gas monitor or PLC