/content/hbtbt/au/en/search-results.html

    Air Quality Sensors

    ERHS0712-PRO Beam Detector

    The new linear smoke detectors of the ILIA series are high sensitivity devices that are divided into two models: with transmitter unit and receiver unit (TXRX ILIA) and the model composed of transmitter unit and reflective unit (BOOMER.ILIA).

    Overview

    The new linear smoke detectors of the ILIA series are high sensitivity devices that are divided into two models: with transmitter unit and receiver unit (TXRX ILIA) and the model composed of transmitter unit and reflective unit (BOOMER.ILIA). The distance operational reaches up to 200m for the TX-RX ILIA and 150m for the BOOMER.ILIA model. The compact design, the simplified wiring thanks to the assembly and the control unit make ILIA a extremely effective device. The connection between the detectors and the control unit is made through a single RS-485 cable and power supply.

    Features & Benefits:
    • Use In Any Industrial Or Civil Environment
    • Extreme Ease Of Installation And Programming
    • Thanks To The Control Unit
    • The Detector Can Be Installed In Either Way
    • Horizontal Than Vertical And Can Work With Any Angle
    • Maintenance Request Signal
    Certifications:
    • Standard EN 54/12