/content/hbtbt/au/en/search-results.html

    Air Quality Sensors

    XC70 CO Alarm

    XC70 CO Alarm features high reliability, long-life sensor technology with complete solution designed for residential environments

    Overview

    XC70 CO Alarm have been optimised for use by professionals dealing with residential CO protection. They have been designed to meet the needs of professional landlords and high demanding private individuals. For increased protection, all X-Series devices can be interconnected wirelessly to form an alarm system X-Series alarms can be interconnected wirelessly using the wireless plug-in module XW100 Honeywell’s X-Series will comprise of a complete solution range of compatible Fire and CO alarms Solutions for OEM customers are available on request Easy to install, Free standing, wall or ceiling mount the switches on when slid onto mounting plate, No wiring required. For a fixed wall or ceiling installation, fix the mounting plate first using plugs and screws. Then slide the alarm onto it, which automatically activates the alarm

    Features & Benefits:
    • High reliability
    • Sealed housing to protect from adverse environmental conditions
    • Low level monitoring mode
    • End-of-life signal
    • Alarm memory
    • Event logger
    • Easy to operate and use by the end-user
    • Tamper-proof Sealed-in battery
    • Self-locking to mounting plate remove only with a tool
    Certifications:
    • EN50291-1:2010
    • EN50291-2:2010
    • RoHS
    • REACH
    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list