/content/hbtbt/au/en/search-results.html

Contact Sensors

S241 Magnetic Door Switch

Inncom maggnetic door switches are sensors, this sensors are used to monitor the open and closed status of a door. The S241 magnetic door Switches provide the open / closed switch status of a door.

Overview

The S241 magnetic door switches are sensors used to monitor the open and closed status of a door. A magnet mounted into the door connects the S241 reed switches contacts when the door is closed, signalling room occupancy status.

Features & Benefits:
  • Monitors open/close status of the door
  • RF Wireless or S5Bus Communication
  • Transfers information to other devices such as HVAC and lighting controls
  • Easy installation process
Certifications:
  • UL Listed O5O8C 64Z2
Specifications

Others

  • Contact Rating
    • 10 watt
  • Brand
    • Honeywell Hospitality

Others

  • Contact Rating
    • 10 watt
  • Brand
    • Honeywell Hospitality
  • Contact Rating : 10 watt
  • Brand : Honeywell Hospitality
Others
Name
Description
File Size
Date
Size
S241 Magnetic Door Switches Datasheet
application/pdf 471.44 KB
5/14/2023
471.44 KB
INNCOM Door Integration Brochure-01-00225-EN
application/pdf 3.41 MB
11/20/2023
3.41 MB
INNCOM S541.RFTRANSMITTER & S241 DOOR SWITCHES Datasheet
application/pdf 685.23 KB
5/14/2023
685.23 KB
Name
Description
File Size
Date
Size
S241 Magnetic Door Switches Datasheet
application/pdf 471.44 KB
5/14/2023
471.44 KB
INNCOM Door Integration Brochure-01-00225-EN
application/pdf 3.41 MB
11/20/2023
3.41 MB
INNCOM S541.RFTRANSMITTER & S241 DOOR SWITCHES Datasheet
application/pdf 685.23 KB
5/14/2023
685.23 KB
Name
Description
File Size
Date
Size
S241 Magnetic Door Switches Datasheet
471.44 KB
5/14/2023
INNCOM Door Integration Brochure-01-00225-EN
3.41 MB
11/20/2023
INNCOM S541.RFTRANSMITTER & S241 DOOR SWITCHES Datasheet
685.23 KB
5/14/2023
Product Number
Image
SKU
Description
alt
04-1095
Magnetic Door Switch, S241, 34in Diameter Barrel, 100 VACV DC, Recessed in door, White
Image
SKU
Description
alt
04-1095
Magnetic Door Switch, S241, 34in Diameter Barrel, 100 VACV DC, Recessed in door, White