Current Sensors
H932 Load Trending Control Relay
The Hawkeye 932 provide accurate load trending information with a proportional 0 to 5 Vdc output signal.
The Hawkeye 932 provide accurate load trending information with a proportional 0 to 5 Vdc output signal. This feature combined with an integrated command relay makes these products ideal for start/stop and status monitoring of motors. The relay is fully isolated from the current sensor and all relay connections are externally available for maximum flexibility.
Features & Benefits:- Self-powered
- Reduces installation
- Saves time
- No external power
- Retrofit
- Increased flexibility
- UL 508
- CAT III
Others
- Maximum Operating Humidity
- 90 (Non-Condensing) percentage relative humidity
- Minimum Operating Humidity
- 10 (Non-Condensing) percentage relative humidity
- Output Signal
- 0 - 5 voltage direct current
- Minimum Operating Ambient Temperature
- -15 degree Celsius
- 5 degree Fahrenheit
- Maximum Operating Ambient Temperature
- 140 degree Fahrenheit
- 60 degree Celsius
- Switch Configuration
- SPST
- Brand
- Alerton
- Product Type
- Current Transducer Degrees Celsius
Others
- Maximum Operating Humidity
- 90 (Non-Condensing) percentage relative humidity
- Minimum Operating Humidity
- 10 (Non-Condensing) percentage relative humidity
- Output Signal
- 0 - 5 voltage direct current
- Minimum Operating Ambient Temperature
- -15 degree Celsius
- 5 degree Fahrenheit
- Maximum Operating Ambient Temperature
- 140 degree Fahrenheit
- 60 degree Celsius
- Switch Configuration
- SPST
- Brand
- Alerton
- Product Type
- Current Transducer Degrees Celsius
- Maximum Operating Humidity : 90 (Non-Condensing) percentage relative humidity
- Minimum Operating Humidity : 10 (Non-Condensing) percentage relative humidity
- Output Signal : 0 - 5 voltage direct current
- Minimum Operating Ambient Temperature : -15 degree Celsius|5 degree Fahrenheit
- Maximum Operating Ambient Temperature : 140 degree Fahrenheit|60 degree Celsius
- Switch Configuration : SPST
- Brand : Alerton
- Product Type : Current Transducer Degrees Celsius