current sensors
H950 Current Switch/Relay Combo
H950 Current Switch/Relay Combos by Veris are the series combines an on/off status sensor and command relay in one package, saving the labour, wire runs and space required to mount a separate relay.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
This product has been discontinued.
H950 Current Switch/Relay Combo by Veris are the series combines an on/off status sensor and command relay in one package, saving the labour, wire runs and space required to mount a separate relay. The switch and relay (not electrically connected) are in the same housing, saving space and cost. It is ideal for monitoring and controlling motors where belt loss is not a concern.
Features & Benefits:- On/off status and command relay in a single labour and space saving device
- Detect belt loss - cost-effectively monitor start/stop, unit vents, fan coils, exhaust fans, and other loads where belt loss is not a concern
- Easy setup - no calibration required easy setup and operation
- No tubing necessary - easier to install than differential pressure switches
- Induced from monitored conductor sensor power
- UL 508 open device listing
- CAT III, Pollution Degree 2, basic insulation
Others
- Output Signal
- 1 A @ 30 /DC voltage alternating current
- Minimum Operating Ambient Temperature
- -15 degree Celsius
- 5 degree Fahrenheit
- Maximum Operating Ambient Temperature
- 140 degree Fahrenheit
- 60 degree Celsius
- Brand
- Alerton
- Switch Configuration
- SPST
- Product Type
- Current Switch Degrees Celsius
Others
- Output Signal
- 1 A @ 30 /DC voltage alternating current
- Minimum Operating Ambient Temperature
- -15 degree Celsius
- 5 degree Fahrenheit
- Maximum Operating Ambient Temperature
- 140 degree Fahrenheit
- 60 degree Celsius
- Brand
- Alerton
- Switch Configuration
- SPST
- Product Type
- Current Switch Degrees Celsius
- Output Signal : 1 A @ 30 /DC voltage alternating current
- Minimum Operating Ambient Temperature : -15 degree Celsius|5 degree Fahrenheit
- Maximum Operating Ambient Temperature : 140 degree Fahrenheit|60 degree Celsius
- Brand : Alerton
- Switch Configuration : SPST
- Product Type : Current Switch Degrees Celsius