Flame Detectors
243019. Flame Detector
Conventional IR flame detector are used indoors normally against addressable loops via address modules / transponders.
Conventional IR flame detector are used indoors normally against addressable loops via address modules / transponders. The detector is powered via the address unit / transponder like other conventional detectors. It is available in standard and Ex Edition. 601F-M is an advanced IR flame detector with optical filter that makes it immune to sunlight and most common blind alarm phenomena. The detector is intended for indoor use. 601FEx-M is an intrinsically safe version intended for use in Ex areas, which is connected via a zener / isolato barrier.
Features & Benefits:- Do not be blinded by oil film or minor contamination
- Connects to address unit / transponder as a regular conventional detector
- Easy installation
Others
- Minimum Operating Ambient Temperature
- -20 degree Celsius
- Enclosure Material
- Plastic
- Detector Type
- Infrared
Others
- Minimum Operating Ambient Temperature
- -20 degree Celsius
- Enclosure Material
- Plastic
- Detector Type
- Infrared
- Minimum Operating Ambient Temperature : -20 degree Celsius
- Enclosure Material : Plastic
- Detector Type : Infrared