/content/hbtbt/au/en/search-results.html

    Flame Detectors

    3-Channel Infrared Flame Detector

    Discontinued

    SharpEye 40/40-C-I-AC 3-Channel Infrared Flame Detector

    Overview
    This product has been discontinued.
    Honeywell will provide product support until

    3-Channel Infrared Flame Detector

    Aluminum Infrared Flame Detector according to DIN EN 54-10

    Detection of fires involving hydrocarbon-based fuels and gases up to 65 meters

    Functional Safety IEC61508

    SIL 3 compatible

    With Continuous Built-In Test (BIT)

    Heated optics

    Features & Benefits:
    • Spectral Sensitivity: 4 IR bands between 4 µm and 5 µm
    • Response Time: Typically less than 5 seconds
    • Sensitivity Range: 5 (for Hexane flame size of 0.1 m²)
    • Detection Range: Horizontal: 100°, Vertical: 95°
    • Operating Voltage: 24 VDC (18 to 32 VDC)
    • Power Consumption: Operating 3 W, Alarm 4.2 W (9 W with active viewing window heating)
    • 0-20 mA Current Interface with defined signal levels for states: Fault, BIT, Operating, Malfunction, and Alarm
    • RS 485 Modbus Interface for commissioning and maintenance
    • 3 potential-free relays for Alarm, Fault, and Auxiliary contact, maximum 2 A at 30 VDC
    • Operating Temperature Range: -40 °C to +75 °C
    • Cable Gland: 2 x M25 x 1.5 mm ISO
    • Protection Class: IP66
    • Design: Aluminum, Red
    • Dimensions (H/W/D): approximately 100/117/155 mm
    • Weight: 1.3 kg
    Certifications:
    • Certification for explosive areas: ATEX, IECEx
    • Ex II 2GD
    • Ex db eb IIC T4 Gb
    • Ex tb IIIC T100 °C Db
    • VdS 2344:2014-07
    • VdS 2543:2021-03
    • EN 54-10:2002 + A1:2005
    Specifications

    Others

    • Brand
      • ESSER

    Others

    • Brand
      • ESSER
    • Brand : ESSER