Flame Detectors
UV FLAME SENSOR C7027/35
Compact analogue UV flame sensor to detect ultraviolet radiations emitted by combustion flames. Used with Honeywell burner controls to provide flame supervision for commercial and industrial burner applications.
Compact analogue UV flame sensor to detect ultraviolet radiations emitted by combustion flames. Used with Honeywell burner controls to provide flame supervision for commercial and industrial burner applications.
Certifications:- UL/CSA
- CE
- ASA
Others
- Maximum Operating Ambient Temperature
- 121 Degrees Celsius
- Minimum Operating Ambient Temperature
- -40 Degrees Celsius
- Power Consumption
- UL/CSA,CE,ASA
- Brand
- Honeywell
- Detector Type
- Flame Detector
Others
- Maximum Operating Ambient Temperature
- 121 Degrees Celsius
- Minimum Operating Ambient Temperature
- -40 Degrees Celsius
- Power Consumption
- UL/CSA,CE,ASA
- Brand
- Honeywell
- Detector Type
- Flame Detector
- Maximum Operating Ambient Temperature : 121 Degrees Celsius
- Minimum Operating Ambient Temperature : -40 Degrees Celsius
- Power Consumption : UL/CSA,CE,ASA
- Brand : Honeywell
- Detector Type : Flame Detector